(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Voltage Vacuum Contactor / Combination Unit VZ-E Capacitor Tripping Power Supply Unit

High Voltage Vacuum Contactor / Combination Unit VZ-E Capacitor Tripping Power Supply Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,078,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power supply unit for opening VCB/VMC when power is lost.
[Features]
・ The panel embedded type is the standard for the capacitor tripping power supply unit
・ Brackets for mounting inside the board are specified accessories
・ Depending on the mounting direction of the bracket, it can be installed from 4 directions, up, down, left or right
・ Initial charging current: 0.55 Ap (at 110 V AC)
・ Power Consumption: 0.1 W
・ Charge time constant: 1 sec (* Charge time constant: Time required for charging voltage of the capacitor to reach 63%. Allowable Voltage Fluctuation Range: 60 to 125%。 )

Part Number
KF-100E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

4,078,750 VND

1 Piece(s) Quote

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Operating Voltage(V) AC100/110 Applicable model (breaker) VF-C / VF-CA / VF-D / VF-DBS / VF-DAS / VV-VBB / VPR-C / VPR-D / OV-13FK / VF-A / VF-B / VF-BA / VPR-B / VPR-B(F) Contact combination unit VZ-D / VZ-DCS / VZ-E

Please check the type/dimensions/specifications of the part KF-100E in the High Voltage Vacuum Contactor / Combination Unit VZ-E Capacitor Tripping Power Supply Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KF-100E trong chuỗi High Voltage Vacuum Contactor / Combination Unit VZ-E Capacitor Tripping Power Supply Unit.