(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Shrinkage ratio is from 4:1 to 3:1. Thick tube with heat melt adhesive.
[Features]
· Thick tube with heat melt adhesive to be used with insulated low to medium current wiring.
· Excellent durability and environmental resistance, suitable for underground or outdoor installation.
· Shrinkage ratio from 4:1 - 3:1, so that one size supports a wide range of cable sizes.
Shrinkage Rate | 4:1 to 3:1 | Material | Cross-linked polyolefin | Color | Black |
---|---|---|---|---|---|
Flame Retardant | NA | Adhesive | Available | Tube Length(mm) | 1000 |
Continuous operating temperature range (Min)(°C) | -55 | Continuous operating temperature range (Max)(°C) | 80 |
Please check the type/dimensions/specifications of the part TREDUX-HA47-85/25 in the Heat Shrink Tube, TREDUX HA47 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TREDUX-HA47-85/25 trong chuỗi Heat Shrink Tube, TREDUX HA47.
Part Number |
---|
TREDUX-HA47-13/4 |
TREDUX-HA47-45/12 |
TREDUX-HA47-68/22 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Pack number (pc.) |
---|---|---|---|---|---|---|---|---|---|
1,915,476 VND | 6 Pieces Per Package 6 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 13 | 2.4 | 6 | ||
3,513,028 VND | 4 Pieces Per Package 4 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 45 | 4.1 | 4 | ||
1,542,565 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 68 | 4.1 | - |