(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A sturdy circular connector mainly used for industrial applications.
[Features]
・ Durable die-cast zinc alloy or aluminum alloy shell.
・ Smooth connection due to the adoption of a 5-key guide.
・ It can be mounted in a tight space with the use of an L-shaped base and the receptacle can be mounted from the back of the panel as well.
・ JIC C 5432 compliant products available.
・ Products compliant with the (PSE) Electrical Appliances and Materials Safety Act of Japan and European safety standards available. (EN61984 compliant TÜV certification)
・ UL/CSA standard certified products available. (UL: UL1977 CSA: C22.2 No.182.3)
[Features]
・ Convenient for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.
Part Number |
---|
NJC-2014-AD(F)F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
555,595 VND | 1 Piece(s) | 4 Day(s) or more | Female | 14 | Panel Mount | 3 | - | Solder | - | Adapter | Flange | 20 | Reverse-core type | 10.0 to 12.5 | 0.3 | -25 to +60 | Rectangular | Standard | Gold | - | NJC-2014-PM [straight plug] | - | - | - | - | - | - | - | - | - | - |
Loading...Tải…
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NJC |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | NA | Screw for Pipes | NA |
Shell plating treatment | Satin chrome |
Please check the type/dimensions/specifications of the part NJC-2014-AD(F)F in the Connector NJC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NJC-2014-AD(F)F trong chuỗi Connector NJC Series.
Part Number |
---|
NJC-163-AD(F)M(ROHS2.0) |
NJC-163-ADF |
NJC-163-ADM |
NJC-2014-AD(F)F(ROHS2.0) |
NJC-2014-ADF |
NJC-2014-ADM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
375,000 VND | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
257,545 VND | 1 Piece(s) | 4 Day(s) or more | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 7.0 to 8.5 | 1.25 | -25 to +85 | NA | Standard | Silver | Conforms to JIS C 5432 | NJC-163-PM [straight plug] | - | - | - | - | - | - | - | - | - | - | ||
225,143 VND | 1 Piece(s) | 4 Day(s) or more | Male | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Normal-core type | 7.0 to 8.5 | 1.25 | -25 to +85 | NA | Standard | Silver | Conforms to JIS C 5432 | NJC-163-PF [straight plug] | - | - | - | - | - | - | - | - | - | - | ||
788,250 VND | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
423,716 VND | 1 Piece(s) | 4 Day(s) or more | Female | 14 | Cable Connection | 3 | - | Solder | - | Adapter | General Shape | 20 | Reverse-core type | 10.0 to 12.5 | 0.3 | -25 to +60 | NA | Standard | Gold | - | NJC-2014-GPM1/2 [straight plug] | NJC-2014-PM [straight plug] | - | - | - | - | - | - | - | - | - | ||
385,073 VND | 1 Piece(s) | 11 Day(s) | Male | 14 | Cable Connection | 3 | - | Solder | - | Adapter | General Shape | 20 | Normal-core type | 10.0 to 12.5 | 0.3 | -25 to +60 | NA | Standard | Gold | - | NJC-2014-GPF1/2 [straight plug] | NJC-2014-PF [straight plug] | - | - | - | - | - | - | - | - | - |