(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tin-Lead Solder, Sn60% / Pb40%

Tin-Lead Solder, Sn60% / Pb40%
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      244,991VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Composition: Sn 60% / Pb40%

[Features]
· A "no-wash" type for micro soldering. For minimizing fine pitch parts and CFC elimination.
· Uses an anti-static countermeasure bobbin.

 
Part Number
H-42-3707
H-42-3717
H-42-3719
H-42-3720
H-700
H-711
H-712
H-714
H-716
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Wire diameter
(φ/mm)

532,441 VND

1 Piece(s) 5 Day(s) or more Bobbin type M0.8

970,653 VND

1 Piece(s) 5 Day(s) or more Bobbin type L0.8

1,016,450 VND

1 Piece(s) 5 Day(s) or more Bobbin type L1.0

1,962,867 VND

1 Piece(s) 10 Day(s) Bobbin type LL1.0

244,991 VND

1 Piece(s) 10 Day(s) Bobbin type S1.0

254,551 VND

1 Piece(s) 9 Day(s) Bobbin type S0.8

747,630 VND

1 Piece(s) Same day Bobbin type M0.3

704,059 VND

1 Piece(s) 7 Day(s) or more Bobbin type M0.6

689,183 VND

1 Piece(s) 6 Day(s) or more Bobbin type M1.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Lead Free Non-Compatible