(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Ultra-Small Rotary Light RU

Ultra-Small Rotary Light RU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,738,804VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for RU small equipment. An ultra-small rotating light with excellent design properties.

[Features]
· Uses easy-to-obtain automobile light bulbs that are able to withstand vibration.
· Uses a small motor for a longer service life, higher durability, and greater energy saving performance.
· Uses a pole (RUP type), greatly improving visibility from a distance.
· Use the SZ-210 mounting rubber (sold separately) to ensure IP55 compliance (RU and RS type) (dust-proof and jet-proof) (only with forwards mounting on to a flat surface with no gaps).

 
Part Number
RU-24-R
RU-24-Y
RU-100-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Color Representative Standard

1,738,804 VND

1 Piece(s) 1 Day(s) DC24VRedCE

2,004,366 VND

1 Piece(s) Same day DC24VYellowCE

2,370,110 VND

1 Piece(s) Same day AC100VRed-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Light emitting part shape Warhead shape Size(φ) 82 Light Source Light Bulb
Mounting Method Direct mounting Buzzer (includes) NA Lighting/blinking Lighting
Rotation Available