(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A protective cap for U clasps and multi-angle clasps.
[Features]
· Made of soft PVC and provides safe protection just by inserting it into the angle channel.
· Easy installation and removal; fully reusable.
· Fix in place with glue for areas subject to frequent touching
Part Number |
---|
VKC-40 |
VL-30 |
VL-40 |
VL-50 |
VU-38 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable bracket |
---|---|---|---|---|---|---|
233,962 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 11 Day(s) or more | KC-40 | ||
347,778 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | L-30 | ||
347,888 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | L-40 | ||
427,790 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | L-50 | ||
332,259 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | U-38 |
Loading...Tải…
Type | Plate | Material/finishing | PVC | Number with packs(Piece) | 10 |