(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Hand Standard Type, Elewave Series (EWHRT40A)

Electric Hand Standard Type, Elewave Series (EWHRT40A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,147,248VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

A compact and lightweight electric hand that supports high-speed operation.
[Features]
・ The manufacturer proposes the compact and lightweight concept

Part Number
EWHRT40A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTorque
(N・m)
Torque Details
(N·m)
Brake Controller type Cable Length

24,147,857 VND

1 Piece(s) 18 Day(s) or more 3~Less than 64Without BrakeWithout controllerNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary Table 3-points or more Main Body Shape Block shape Oscillation Angle A Setting angle is not specified
Operation Method Single rack Environment, Applications Standard Rigidity, Accuracy Standard
Valves No Allowable Kinetic Energy(J) 0.01~Less than 0.1 Specifications Elewave Electric Rotary Actuator
DIN Rail Mounting Plate None

Please check the type/dimensions/specifications of the part EWHRT40A in the Electric Hand Standard Type, Elewave Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EWHRT40A trong chuỗi Electric Hand Standard Type, Elewave Series.

Products like this...

Part Number
EWHRT20A-B-C-3L
EWHRT20A-C-3L
EWHRT3A-CP
EWHRT40A-C-3L
EWHRT5A-B
EWHRT5A-C-5L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTorque
(N・m)
Torque Details
(N·m)
Brake Controller type Cable Length

30,439,364 VND

1 Piece(s) 18 Day(s) or more 1~Less than 32With BrakeWith EWHC-RA or EWHC-RS (Point input type)3m

25,438,796 VND

1 Piece(s) 17 Day(s) or more 1~Less than 32Without BrakeWith EWHC-RA or EWHC-RS (Point input type)3m

18,353,252 VND

1 Piece(s) 17 Day(s) or more Less than 10.25Without BrakeWith EWHCP-RA or EWHCP-RS (Pulse input type)None

32,466,356 VND

1 Piece(s) 17 Day(s) or more 3~Less than 64Without BrakeWith EWHC-RA or EWHC-RS (Point input type)3m

18,147,248 VND

1 Piece(s) 9 Day(s) or more Less than 10.5With BrakeWithout controllerNone

22,814,469 VND

1 Piece(s) 18 Day(s) or more Less than 10.5Without BrakeWith EWHC-RA or EWHC-RS (Point input type)5m