(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Unit ZK2□A Series, Optional Parts

Vacuum Unit ZK2□A Series, Optional Parts
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

*The product image is for illustration purposes. Please note that it is different from the actual product.
Replacement parts for vacuum unit ZK2□A series, valve assembly, body gasket, etc.

Part Number
ZK2-BG5-1-A
ZK2-BG5-2-A
ZK2-FCP-A
ZK2-FCT-A
ZK2-LN1-A
ZK2-RL1-A
ZK2-SE4-6-A
ZK2-VAAJ5CA-A
ZK2-VAAJ5LA-A
ZK2-VAAJ5LOA-A
ZK2-VAAJ6CA-A
ZK2-VAAJ6LA-A
ZK2-VAAJ6LOA-A
ZK2-VAAK5CA-A
ZK2-VAAK5LA-A
ZK2-VAAK5LOA-A
ZK2-VAAK6CA-A
ZK2-VAAK6LA-A
ZK2-VAAK6LOA-A
ZK2-VAAR5CA-A
ZK2-VAAR5LA-A
ZK2-VAAR5LOA-A
ZK2-VAAR6CA-A
ZK2-VAAR6LA-A
ZK2-VAAR6LOA-A
ZK2-VAPJ5CA-A
ZK2-VAPJ5LA-A
ZK2-VAPJ5LOA-A
ZK2-VAPJ6CA-A
ZK2-VAPJ6LA-A
ZK2-VAPJ6LOA-A
ZK2-VAPK5CA-A
ZK2-VAPK5LA-A
ZK2-VAPK5LOA-A
ZK2-VAPK6CA-A
ZK2-VAPK6LA-A
ZK2-VAPK6LOA-A
ZK2-VAPR5CA-A
ZK2-VAPR5LA-A
ZK2-VAPR5LOA-A
ZK2-VAPR6CA-A
ZK2-VAPR6LA-A
ZK2-VAPR6LOA-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType of Related Component Combination of supply valve and release valve Rated voltage Wiring Method Related parts type details Applicable system Presence of pressure switch / sensor port Applicable specifications

-

1 Piece(s) Quote 10Ejector Component Part---Body gasket--1 check valve specification (All specifications except vacuum pressure switch with energy saving function and exhaust interference prevention valve)

-

1 Piece(s) Quote 10Ejector Component Part---Body gasket--2 check valve specification (Specifications with vacuum pressure switch with energy saving function and exhaust interference prevention valve)

-

1 Piece(s) Quote 10Ejector Component Part---Filter case-Available (Pressure switch sensor: Available, for specifications)-

-

1 Piece(s) Quote 10Ejector Component Part---Filter case-N/A (Pressure switch sensor: None for specifications)-

-

1 Piece(s) Quote 10Ejector Component Part---Lock nut---

-

1 Piece(s) Quote 10Ejector Component Part---Release lever---

-

1 Piece(s) Quote 10Sound Absorbing Material-------

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A24 V DCManifold collective wiringValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A24 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A24 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A12 V DCManifold collective wiringValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A12 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A12 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.24 V DCManifold collective wiringValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.24 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.24 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.12 V DCManifold collective wiringValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.12 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.12 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.24 V DCManifold collective wiringValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.24 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.24 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.12 V DCManifold collective wiringValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.12 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.12 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum ejector system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A24 V DCManifold collective wiringValve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A24 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A24 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A12 V DCManifold collective wiringValve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A12 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N/A12 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.24 V DCManifold collective wiringValve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.24 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.24 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.12 V DCManifold collective wiringValve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.12 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: NC / Release valve: N.C.12 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.24 V DCManifold collective wiringValve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.24 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.24 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.12 V DCManifold collective wiringValve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.12 V DCIndividual wiring: With connector assembly (Lead length 300 mm)Valve assemblyFor vacuum pump system--

-

1 Piece(s) Quote 10Ejector Component PartSupply valve: Self-holding destructive valve interlocking / destructive valve: N.C.12 V DCIndividual wiring: Without connector assemblyValve assemblyFor vacuum pump system--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components