(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Integrated Water Digital Flow Switch / Manifold Straight Type PF3WC Series (Part Number)

Integrated Water Digital Flow Switch / Manifold Straight Type PF3WC Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Compatible Fluid: Water, ethylene glycol aqueous solution
・ Space saving
Up to 85% reduction in footprint
Up to 65% reduction in mass
・ No plumbing: Up to 45% reduction in construction labor-hours
· Compatible with IO-Link
・ Supports 3-color display and 2-screen display
・ Working fluid temperature 0 to 90°C

 
Part Number
PF3WC04D-W720S-04-AT-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Number of stations Supply unit configuration Return unit configuration

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[1/2] 1/22-YesL2 to 164 stationsStop valve, flow rate control valveFlow rate control valve

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch for Water Fluid Type Water Pipe Port Type Female Thread
Plumbing Thread Type Rc Pressure Resistant(MPa) 1.5 Number of Input Points 1
Liquid contact parts material Resin + Metal Acquired Standards CE Protection Structure IP65
Lead Wire Lead wire with M8 connector available (3 m) Unit Specifications (Instantaneous Flow Rate) L/min Unit Specifications (Temperature) °C
Details Type Integrated (Straight type) Main piping U side: Open, D side: Open

Please check the type/dimensions/specifications of the part PF3WC04D-W720S-04-AT-M in the Integrated Water Digital Flow Switch / Manifold Straight Type PF3WC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PF3WC04D-W720S-04-AT-M trong chuỗi Integrated Water Digital Flow Switch / Manifold Straight Type PF3WC Series.

Products like this...

Part Number
PF3WC01D-720S-04-C-M
PF3WC02D-720S-04-CT-M
PF3WC02U-S520-04-1
PF3WC02U-S720-04-A-M
PF3WC03D-W720P-04-A-M
PF3WC04D-720S-04-C-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Number of stations Supply unit configuration Return unit configuration

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[1/2] 1/22[DC1-5V] 1-5VNoneL2 to 16SingleNoneFlow rate control valve

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[1/2] 1/22[DC1-5V] 1-5VYesL2 to 16DoubleNoneFlow rate control valve

-

1 Piece(s) Quote 1010~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[1/2] 1/21[DC1-5V] 1-5VNoneNone2 to 16DoubleFlow rate control valveNone

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[1/2] 1/22-NoneL2 to 16DoubleFlow rate control valveNone

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[1/2] 1/22-NoneL2 to 16TripleStop valve, flow rate control valveStop valve

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[1/2] 1/22[DC1-5V] 1-5VNoneL2 to 164 stationsNoneFlow rate control valve