(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Separate Water Digital Flow Switch / Manifold Return Type PF3WR Series (Part Number)

Separate Water Digital Flow Switch / Manifold Return Type PF3WR Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Compatible Fluid: Water, ethylene glycol aqueous solution
・ Space saving
Up to 85% reduction in footprint
Up to 65% reduction in mass
・ No plumbing: Up to 45% reduction in construction labor-hours
· Compatible with IO-Link
・ Supports 3-color display and 2-screen display
・ Working fluid temperature 0 to 90°C

 
Part Number
PF3WR07U-720S-04-A-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Analog Voltage Output
(V)
Analog Current Output
(mA)
Lead Wire Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Number of stations Main piping Return unit configuration

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1/2] 1/2--Lead wire with M8 connector available (3 m)NoneL2 to 167 stationsU side: Open, D side: CloseFlow rate control valve

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch for Water Fluid Type Water Pipe Port Type Female Thread
Pressure Resistant(MPa) 1.5 Number of Input Points 1 Number of Output Points 2
Liquid contact parts material Resin + Metal Acquired Standards CE Protection Structure IP65
Unit Specifications (Instantaneous Flow Rate) L/min Unit Specifications (Temperature) °C Details Type Separate type (Return type)

Please check the type/dimensions/specifications of the part PF3WR07U-720S-04-A-M in the Separate Water Digital Flow Switch / Manifold Return Type PF3WR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PF3WR07U-720S-04-A-M trong chuỗi Separate Water Digital Flow Switch / Manifold Return Type PF3WR Series.

Products like this...

Part Number
PF3WR02D-720S-04-CT-M
PF3WR02U-520S-04-1T
PF3WR02U-540S-04-1T
PF3WR03D-720S-04-C-M
PF3WR08D-720S-04-A-M
PF3WR08D-720S-04-C-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Analog Voltage Output
(V)
Analog Current Output
(mA)
Lead Wire Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Number of stations Main piping Return unit configuration

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/2[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)YesL2 to 162 stationsU side: Closed, D side: OpenFlow rate control valve

-

1 Piece(s) Quote 1010~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[1/2] 1/2[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)YesNone2 to 162 stationsU side: Open, D side: CloseFlow rate control valve

-

1 Piece(s) Quote 1010~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[1/2] 1/2[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)YesNone5 to 402 stationsU side: Open, D side: CloseFlow rate control valve

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/2[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneL2 to 163 stationsU side: Closed, D side: OpenFlow rate control valve

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1/2] 1/2--Lead wire with M8 connector available (3 m)NoneL2 to 168 stationsU side: Closed, D side: OpenFlow rate control valve

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/2[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneL2 to 168 stationsU side: Closed, D side: OpenFlow rate control valve