(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Air Cylinder, Standard Type, Double Acting, Single Rod, C75 Series (Part Number)

Air Cylinder, Standard Type, Double Acting, Single Rod, C75 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

A standard type double acting single rod air cylinder.
[Features]
· Set the part number with mounting support bracket, rod end bracket, and auto switch
· Contributes to labor-hour reduction by saving time and effort of arranging cylinders and metal fittings separately
· Easy fine adjustment of auto switch position
· Improved visibility of indicator lamp by making switch bracket transparent

Drawing

C□75E

Air cylinder, standard type, double acting single rod, C75 series, drawing 1

Double-side boss type (rubber cushion / air cushion)

C□75F

Air cylinder, standard type, double acting single rod, C75 series, drawing 2

Boss-cut basic type (rubber cushion)

C□75Y

Air cylinder, standard type, double acting single rod, C75 series, drawing 3

Head cover axial port (rubber cushion)

Product Specifications

Part number display method

Air cylinder, standard type, double acting single rod, C75 series, part number display example

Specifications

Tube inner diameter (mm)3240
ModelPneumatic type
Operating methodDouble acting single rod
Operating fluidAir
Guaranteed pressure resistant1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressureRubber cushion0.05 MPa
Air cushion0.05 MPa
Ambient and fluid temperaturesWithout auto switch: -20 to +80°C (no freezing)
With auto switch: -10 to +60°C (no freezing)
LubricationNot required (lubrication-free)
Stroke length tolerance0 to +1.4 mm
Operating piston speed50 to 1,500 mm/s
CushionRubber cushion
Air cushion
Allowable Kinetic EnergyRubber cushion0.65J1.2J
Air cushion1.07J2.35J

Standard table

Unit: mm

C□75E

Air cylinder, standard type, double acting single rod, C75 series, standard table 1

C□75F/C□75Y

Air cylinder, standard type, double acting single rod, C75 series, standard table 2
Part Number
CD75E32-160C-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Head cover type
(℃)
Specifications Support bracket Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Accessories

-

1 Piece(s) Quote -160Air cushionDouble-side bossedBuilt-in magnetNoneWithout switchNoneNoneBand mountingN/A

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard Bellows None
Custom-made Specifications None

Please check the type/dimensions/specifications of the part CD75E32-160C-B in the Air Cylinder, Standard Type, Double Acting, Single Rod, C75 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CD75E32-160C-B trong chuỗi Air Cylinder, Standard Type, Double Acting, Single Rod, C75 Series.

Products like this...

Part Number
C75E32-160
C75E32-200
C75E32-25
CD75E32-180-B
CD75E32-200-B
CD75E32-240C-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Head cover type
(℃)
Specifications Support bracket Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Accessories

-

1 Piece(s) Quote -160Rubber cushionDouble-side bossedWithout magnetNoneWithout switchNoneNoneN/AN/A

-

1 Piece(s) Quote -200Rubber cushionDouble-side bossedWithout magnetNoneWithout switchNoneNoneN/AN/A

-

1 Piece(s) Quote -25Rubber cushionDouble-side bossedWithout magnetNoneWithout switchNoneNoneN/AN/A

-

1 Piece(s) Quote -180Rubber cushionDouble-side bossedBuilt-in magnetNoneWithout switchNoneNoneBand mountingN/A

-

1 Piece(s) Quote -200Rubber cushionDouble-side bossedBuilt-in magnetNoneWithout switchNoneNoneBand mountingN/A

-

1 Piece(s) Quote -240Air cushionDouble-side bossedBuilt-in magnetNoneWithout switchNoneNoneBand mountingN/A