(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug-in, Connector Connection Base, Terminal Block Enclosure Compatible, Rechargeable Battery Compatible, 25A-SY5000 Series, Manifold (Part Number)

5-Port Solenoid Valve, Plug-in, Connector Connection Base, Terminal Block Enclosure Compatible, Rechargeable Battery Compatible, 25A-SY5000 Series, Manifold
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and aluminum die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Nickel electroplating and zinc plating with copper base are not used. (Electroless nickel plating is used. )
Uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

Part Number
25A-SS5Y5-10T-02B-C6
25A-SS5Y5-10T-02D-C8D
25A-SS5Y5-10T-02D-CMD
25A-SS5Y5-10T-02U-C4D3
25A-SS5Y5-10T-02U-C8
25A-SS5Y5-10T-03B-C6
25A-SS5Y5-10T-03B-C6D
25A-SS5Y5-10T-03BS-C6
25A-SS5Y5-10T-03BS-C8
25A-SS5Y5-10T-03D-C4D
25A-SS5Y5-10T-03U-C6D5
25A-SS5Y5-10T-03U-C8
25A-SS5Y5-10T-04D-C8
25A-SS5Y5-10T-04U-C6D6
25A-SS5Y5-10T-04U-C8
25A-SS5Y5-10T-05B-C6
25A-SS5Y5-10T-05D-C4
25A-SS5Y5-10T-05D-C6
25A-SS5Y5-10T-06B-C6
25A-SS5Y5-10T-06D-C6
25A-SS5Y5-10T-06D-C8
25A-SS5Y5-10T-06U-C6D8
25A-SS5Y5-10T-06U-C8
25A-SS5Y5-10T-07D-CMD
25A-SS5Y5-10T-08B-C6
25A-SS5Y5-10T-08B-C6D
25A-SS5Y5-10T-08D-CMD
25A-SS5Y5-10T-08U-C6D
25A-SS5Y5-10T-08U-C8
25A-SS5Y5-10T-09B-C6
25A-SS5Y5-10T-09U-C6
25A-SS5Y5-10T-09U-C8
25A-SS5Y5-10T-10U-C6D
25A-SS5Y5-10T-10U-C8
25A-SS5Y5-10T-11B-C6
25A-SS5Y5-10T-12B-C6
25A-SS5Y5-10T-12B-CM
25A-SS5Y5-10T-12B-CMD
25A-SS5Y5-12T-09B-D
25A-SS5Y5-12T-16B-D0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Mounting Method Port pipe connection port diameter Specifications P- and E-port entry position Number of Valves

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 20 stations)2

-

1 Piece(s) Quote 1010 type side portedDIN rail mounting (with DIN rail)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)2

-

1 Piece(s) Quote 1010 type side portedDIN rail mounting (with DIN rail)Straight port, mixed sizesInternal Pilot SpecificationsD side (2 to 10 stations)2

-

1 Piece(s) Quote 1010 type side portedWith DIN rail mounting (with DIN rail for 3 stations)ø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)2

-

1 Piece(s) Quote 1010 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)2

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 20 stations)3

-

1 Piece(s) Quote 1010 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 20 stations)3

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inBoth sides (2 to 20 stations)3

-

1 Piece(s) Quote 1010 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inBoth sides (2 to 20 stations)3

-

1 Piece(s) Quote 1010 type side portedDIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)3

-

1 Piece(s) Quote 1010 type side portedWith DIN rail mounting (with DIN rail for 5 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)3

-

1 Piece(s) Quote 1010 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)3

-

1 Piece(s) Quote 1010 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4

-

1 Piece(s) Quote 1010 type side portedWith DIN rail mounting (with DIN rail for 6 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)4

-

1 Piece(s) Quote 1010 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)4

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 20 stations)5

-

1 Piece(s) Quote 1010 type side portedDirect mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)5

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)5

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 20 stations)6

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)6

-

1 Piece(s) Quote 1010 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)6

-

1 Piece(s) Quote 1010 type side portedWith DIN rail mounting (with DIN rail for 8 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)6

-

1 Piece(s) Quote 1010 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)6

-

1 Piece(s) Quote 1010 type side portedDIN rail mounting (with DIN rail)Straight port, mixed sizesInternal Pilot SpecificationsD side (2 to 10 stations)7

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 20 stations)8

-

1 Piece(s) Quote 1010 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 20 stations)8

-

1 Piece(s) Quote 1010 type side portedDIN rail mounting (with DIN rail)Straight port, mixed sizesInternal Pilot SpecificationsD side (2 to 10 stations)8

-

1 Piece(s) Quote 1010 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)8

-

1 Piece(s) Quote 1010 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)8

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 20 stations)9

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)9

-

1 Piece(s) Quote 1010 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)9

-

1 Piece(s) Quote 1010 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)10

-

1 Piece(s) Quote 1010 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)10

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 20 stations)11

-

1 Piece(s) Quote 1010 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 20 stations)12

-

1 Piece(s) Quote 1010 type side portedDirect mountingStraight port, mixed sizesInternal Pilot SpecificationsBoth sides (2 to 20 stations)12

-

1 Piece(s) Quote 1010 type side portedDIN rail mounting (with DIN rail)Straight port, mixed sizesInternal Pilot SpecificationsBoth sides (2 to 20 stations)12

-

1 Piece(s) Quote 1012 type top portedDIN rail mounting (with DIN rail)-Internal Pilot SpecificationsBoth sides (2 to 20 stations)9

-

1 Piece(s) Quote 1012 type top portedDIN rail mounting (without DIN rail)-Internal Pilot SpecificationsBoth sides (2 to 20 stations)16

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Base For Manifold