(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Suitable for using under the atmosphere having coolant in the machine tools
· Usable in water-spraying environments such as food machines and car wash machines
Cylinder inner diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|
Operating method | Double acting single rod | |||||
Operating fluid | Air | |||||
Guaranteed pressure resistant | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Minimum operating pressure | 0.05 MPa | |||||
Ambient and fluid temperatures | Without auto switch: -10 to +70°C With auto switch: -10 to +60°C (no freezing) | |||||
Lubrication | Not required (lubrication-free) | |||||
Operating piston speed | 50 to 1,000 mm/s | |||||
Stroke Length Tolerance | Up to 250:0 to +1.0, 251 to 1,000:0 to +1.4, 1,001 to 1,500:0 to +1.8, 1,501 to 2,000:0 to +2.2 | |||||
Cushion | Air cushion or rubber bumper | |||||
Port size (Rc) | 1/8 | 1/4 | 3/8 | 1/2 | ||
Mounting support type | Basic type, axial foot type, rod side flange type, head side flange type, single clevis type, double clevis type, center trunnion type | |||||
How to install the auto switch | Tie-Rod Mounting Type | |||||
Made-to-order | Made of stainless steel (-XC68) |
Tube inner diameter (mm) | H | ZZ |
---|---|---|
32 | 47 | 135 (141) |
40 | 58 | 146 (152) |
50 | 67 | 165 (173) |
63 | 67 | 165 (173) |
80 | 81 | 199 (209) |
100 | 81 | 199 (209) |
* Other external dimensions are the same as the double acting single rod standard.
* Dimensions in () are for rubber cushions.
* If there is no air cushion, it will be with a rubber cushion. By installing dampers on both sides of the piston, the overall length will be 6 mm longer for ø32 and ø40, 8 mm longer for ø50 and ø63, and 10 mm longer for ø80 and ø100.
Part Number |
---|
MDBB32R-405Z |
MDBB40R-405Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 405 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | None | NBR | None | ||
- | 1 Piece(s) | Quote | 40 | 405 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | None | NBR | None |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard |