(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | LRMA-QS | ||
---|---|---|---|
Pneumatic connection 1 | QS-4 | QS-6 | QS-8 |
Pneumatic connection 2 | QS-4 | QS-6 | QS-8 |
Design | Directly actuated piston regulator with through pressure supply | ||
Regulator function | With secondary venting, output pressure constant | ||
Pressure regulation range [bar] | 1...8 | ||
Actuator lock | Knurled screw with lock nut | ||
Pressure indicator | With pressure gauge | ||
Type of mounting | With through-hole | ||
Mounting position | Any |
Operating pressure [bar] | 0...9 |
---|---|
Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] |
Ambient temperature [°C] | 0...60 |
Part Number |
---|
LRMA-QS-4 |
LRMA-QS-6 |
LRMA-QS-8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Standard nominal flow rate (l/min) | Material of screwed trunnion | Material of threaded seal | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
1,941,800 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | Quote | - | QS-4 | QS-4 | 153495 | 45 | ||
2,038,100 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 76 | QS-6 | QS-6 | 153496 | 45 | ||
2,247,300 VND | 1 Piece(s) | Quote | 124 | QS-8 | QS-8 | 153497 | 68 |
Loading...Tải…
Housing material | PBT-reinforced | Compressed air filter material | Brass, Nickel-plated | Separating disc material | PTFE |
---|---|---|---|---|---|
Display type | 0-9 | Degree of protection | 1 | Min. Pressure regulation(bar) | 8 |
Max. Pressure regulation | 0 | Min. Ambient temperature(bar) | 60 | Size | with pressure gauge |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy