(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Elbow Quick Connector, LCK Series【10 Pieces Per Package】 (Part Number)

Elbow Quick Connector, LCK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,983,388VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Bulkhead quick connector
[Features]
·Sealing cap for plastic tube fittings and barbed fittings
·Multiple distributor
·Union nut for CK tube fitting
·Operating media: compressed air, vacuum, (water)
·Aluminum, steel, POM, or zinc
·L-shaped

L-piece, LCK Series

L-piece, LCK Series

Features

L-piece, LCK Series

Specifications

TypeLCKLCK-...-KU
Mounting positionAny
Type of seal on threaded plugSealing ringSealing edge

Operating and environmental conditions

Operating pressure [bar]0...+16
Ambient temperature [°C]-10...+60
Part Number
LCK-1/8-PK-6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSHousing material Nominal width
(mm)
Size Pack size Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Max. Ambient temperature
(°C)
No. of outlets Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

2,561,506 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

15 Day(s) 10PBT6.7Standard10-0.956802External thread G3/8for pneumatic tubing outside diameter 8 mmBlueCompressed air as per ISO 8573-1:2010 [7:-:-] Water (liquid, ice-free)1 - Low corrosion stress18617334

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Min. Ambient temperature(°C) -10 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60

Please check the type/dimensions/specifications of the part LCK-1/8-PK-6 in the Elbow Quick Connector, LCK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LCK-1/8-PK-6 trong chuỗi Elbow Quick Connector, LCK Series.

Products like this...

Part Number
LCK-1/4-PK-6-KU
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHousing material Nominal width
(mm)
Size Pack size Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Max. Ambient temperature
(°C)
No. of outlets Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

1,983,388 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 15 Day(s) -POM5.3--01660-External thread G1/4for barbed fitting, inside diameter 6 mm, with nut---6262-