(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

5 Port Electro-Pneumatic Proportional Valve VER2000/4000 (Part Number)

5 Port Electro-Pneumatic Proportional Valve VER2000/4000
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Stepless control of cylinder drive and pressure with 1 unit
・ Applicable cylinder: ø25~ø125
・ Exhaust throttle and B port decompression possible

Part Number
VER2000-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Set Pressure Number of circuits Pilot Method Connection Dia. Method of electrical entry of lead wire Part Name

8,685,600 VND

1 Piece(s) 32 Day(s) -RegulatorElectropneumaticAirStandardStandard[Provided] PresenceNoRc1/4null~ 1Rc1/4[With Pressure Gauge] With Pressure Gauge-----DIN terminal-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part VER2000-02 in the 5 Port Electro-Pneumatic Proportional Valve VER2000/4000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VER2000-02 trong chuỗi 5 Port Electro-Pneumatic Proportional Valve VER2000/4000.

Products like this...

Part Number
DXT334-X711-04R-04U
DXT334-X712-03R-04U
DXT334-X712-04R-04U
VER2000-02N
VER2000-02T
VER2000-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Set Pressure Number of circuits Pilot Method Connection Dia. Method of electrical entry of lead wire Part Name

-

1 Piece(s) Quote 10[Others] Other------------VER2000-A-1 station-A/B port Rc1/2 (right side), P port Rc1/2 (left side) + R1/2 port Rc1/2-Pressure control unit

-

1 Piece(s) Quote 10[Others] Other------------VER2000-A-Double-A/B port Rc3/8 (right side), P port Rc3/8 (left side) + R1/R2 port Rc1/2-Pressure control unit

-

1 Piece(s) Quote 10[Others] Other------------VER2000-A-Double-A/B port Rc1/2 (right side), P port Rc1/2 (left side) + R1/2 port Rc1/2-Pressure control unit

-

1 Piece(s) Quote 10RegulatorElectropneumaticAirStandardStandard[Provided] PresenceNo[NPT] NPT1/4null~ 1[NPT] NPT1/4[With Pressure Gauge] With Pressure Gauge-----DIN terminal-

-

1 Piece(s) Quote 10RegulatorElectropneumaticAirStandardStandard[Provided] PresenceNo[NPT] NPTF1/4null~ 1[NPT] NPTF1/4[With Pressure Gauge] With Pressure Gauge-----DIN terminal-

8,685,600 VND

1 Piece(s) 32 Day(s) -RegulatorElectropneumaticAirStandardStandard[Provided] PresenceNoRc3/8null~ 1Rc3/8[With Pressure Gauge] With Pressure Gauge-----DIN terminal-