(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EX500 Gateway Decentralized System (64 Points), SY3000/5000/7000, Manifold

EX500 Gateway Decentralized System (64 Points), SY3000/5000/7000, Manifold
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

Product Description

5-port solenoid valve, plug-in, connector connection base, EX500 gateway distributed system (64 points) compatible, SY3000/5000/7000 Series manifold.

[Please click here for the catalog]
P.274 10 type side ported / 11 type bottom ported
P.282 12 type top ported

Part Number
SS5Y3-10SA2-02B-B4
SS5Y3-10SA2-02B-B6
SS5Y3-10SA2-02B-C2
SS5Y3-10SA2-02B-C4
SS5Y3-10SA2-02B-C6
SS5Y3-10SA2-02B-C6D16
SS5Y3-10SA2-02B-CM
SS5Y3-10SA2-02B-LM
SS5Y3-10SA2-02BS-B4
SS5Y3-10SA2-02BS-B6
SS5Y3-10SA2-02BS-C2
SS5Y3-10SA2-02BS-C4
SS5Y3-10SA2-02BS-C6
SS5Y3-10SA2-02BS-CM
SS5Y3-10SA2-02BS-LM
SS5Y3-10SA2-02D-LMA
SS5Y3-10SA2-03B-B4
SS5Y3-10SA2-03B-B6
SS5Y3-10SA2-03B-C2
SS5Y3-10SA2-03B-C4
SS5Y3-10SA2-03B-C6
SS5Y3-10SA2-03B-CM
SS5Y3-10SA2-03B-LM
SS5Y3-10SA2-03BS-B4
SS5Y3-10SA2-03BS-B6
SS5Y3-10SA2-03BS-C2
SS5Y3-10SA2-03BS-C4
SS5Y3-10SA2-03BS-C6
SS5Y3-10SA2-03BS-CM
SS5Y3-10SA2-03BS-LM
SS5Y3-10SA2-03D-LMA4
SS5Y3-10SA2-03U-C4D0
SS5Y3-10SA2-03U-C6
SS5Y3-10SA2-03U-C6D
SS5Y3-10SA2-04B-B4
SS5Y3-10SA2-04B-B6
SS5Y3-10SA2-04B-C2
SS5Y3-10SA2-04B-C4
SS5Y3-10SA2-04B-C6
SS5Y3-10SA2-04B-C6D
SS5Y3-10SA2-04B-CM
SS5Y3-10SA2-04B-L4D
SS5Y3-10SA2-04B-LM
SS5Y3-10SA2-04BR-C6
SS5Y3-10SA2-04BS-B4
SS5Y3-10SA2-04BS-B6
SS5Y3-10SA2-04BS-C2
SS5Y3-10SA2-04BS-C4
SS5Y3-10SA2-04BS-C6
SS5Y3-10SA2-04BS-C6D
SS5Y3-10SA2-04BS-CM
SS5Y3-10SA2-04BS-LM
SS5Y3-10SA2-04D-B4A5
SS5Y3-10SA2-04D-C4D
SS5Y3-10SA2-04D-C6
SS5Y3-10SA2-04D-LMA
SS5Y3-10SA2-04DS-C6
SS5Y3-10SA2-04U-C6
SS5Y3-10SA2-04US-C4AA
SS5Y3-10SA2-04US-C6D6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Valves Common specifications Piping model

-

1 Piece(s) Quote -Direct mountingø4 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø2 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote 10DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Length for 16 stationsNo name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingStraight port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingElbow port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø2 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingElbow port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported

-

1 Piece(s) Quote -DIN rail mounting (with DIN rail)Elbow port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthWith name plate (with station number)2Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø2 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingStraight port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingElbow port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø2 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingElbow port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -DIN rail mounting (with DIN rail)Elbow port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000D side (2 to 10 stations)Length for 4 stationsWith name plate (with station number)3Positive commonSide ported

-

1 Piece(s) Quote 10DIN rail mounting (without DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote 10Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate3Positive commonSide ported

-

1 Piece(s) Quote -DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Standard lengthNo name plate3Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø2 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Standard lengthNo name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingStraight port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote 10DIN rail mounting (with DIN rail)ø4 elbow upward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Standard lengthNo name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingElbow port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote 10Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)External Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø2 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote 10Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote 10DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)Standard lengthNo name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingElbow port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -DIN rail mounting (with DIN rail)ø4 elbow downward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Length for 5 stationsWith name plate (with station number)4Positive commonSide ported

-

1 Piece(s) Quote -DIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -DIN rail mounting (with DIN rail)Elbow port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthWith name plate (with station number)4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate4Positive commonSide ported

-

1 Piece(s) Quote -Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)-With name plate (with station number)4Positive commonSide ported

-

1 Piece(s) Quote -DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)Length for 6 stationsNo name plate4Positive commonSide ported

Loading...Tải…

Basic InformationThông tin cơ bản

Type Base For Manifold Number of Inputs/Outputs 16 points (output) Number of Stations 1 to 18 (maximum number of stations of SI unit valves) / 16 (Maximum number of stations of SI unit valves for single and double mixed wiring)