(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-/11-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
[21/22-Series, copper / fluorine / silicone-free + low dust generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series. )
Part Number |
---|
10-CDQ2B25-15DZ-M9B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cylinder Operation Method | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Specifications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Auto switch mounting slot | Connector type | Auto switch mounting bracket | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 15 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | M9B | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
End Locking | No | Valves | No |
Please check the type/dimensions/specifications of the part 10-CDQ2B25-15DZ-M9B in the Compact Cylinder Clean / Low Dust Generation 10-/11-/20-/21-/22-CQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-CDQ2B25-15DZ-M9B trong chuỗi Compact Cylinder Clean / Low Dust Generation 10-/11-/20-/21-/22-CQ2 Series.
Part Number |
---|
10-CDQ2B100-100DMZ-M9BL |
10-CDQ2B100-100DMZ-M9BWSDPC |
10-CDQ2B100-100DMZ-M9BWV |
10-CDQ2B25-15DZ-M9BL |
10-CDQ2B25-15DZ-M9BW |
10-CDQ2B25-15DZ-M9N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cylinder Operation Method | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Specifications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Auto switch mounting slot | Connector type | Auto switch mounting bracket | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | Rc | Male rod end | M9B | 3 | 2 | Through-hole (standard) | None | 4 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 100 | 100 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | Rc | Male rod end | M9BW | 0.5 | 2 | Through-hole (standard) | None | 4 surfaces | M12-4 pin plug connector | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 100 | 100 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | Rc | Male rod end | M9BWV | 0.5 | 2 | Through-hole (standard) | None | 4 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 25 | 15 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | M9B | 3 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 25 | 15 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | M9BW | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) | ||
- | 1 Piece(s) | Quote | 25 | 15 | [Double Acting] Double Acting | Clean Room | - | 0.1 to 1 | Built-in magnet | M Screw | Standard (rod-end female thread) | M9N | 0.5 | 2 | Through-hole (standard) | None | 2 surfaces | - | - | Clean Series (relief type) |