(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series (Part Number)

Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process. (excluding cables)
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-ITV2030-322CN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Input Signal / Communication Signal Accessory Pressure Unit Specifications Power Supply Voltage Monitor Output Pressure Range

-

1 Piece(s) Quote -Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa2000 Type24 V DCSwitch output / NPN output0.5 MPa

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism No
Adverse Current Function No Pressure Gauge No Custom-made Specifications Rechargeable battery compatible series
Cable Connector Type None

Please check the type/dimensions/specifications of the part 25A-ITV2030-322CN in the Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-ITV2030-322CN trong chuỗi Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series.

Products like this...

Part Number
25A-ITV1030-011BN
25A-ITV1030-011CN
25A-ITV1030-011N
25A-ITV2030-322N
25A-ITV2050-012N
25A-ITV2050-022CN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Input Signal / Communication Signal Accessory Pressure Unit Specifications Power Supply Voltage Monitor Output Pressure Range

-

1 Piece(s) Quote -Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa

-

1 Piece(s) Quote -Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa

-

1 Piece(s) Quote -Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa

-

1 Piece(s) Quote -Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa2000 Type24 V DCSwitch output / NPN output0.5 MPa

-

1 Piece(s) Quote -Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa

-

1 Piece(s) Quote -Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCSwitch output / NPN output0.9 MPa