(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Mechanically jointed rodless cylinder with a compact brake mechanism built into the slide table.
This enables intermediate stops of the rodless cylinder.
[Features]
· High brake holding force.
· The stroke adjustment unit includes an integrated shock absorber and stopper bolt.
· The brake is structured so that no load is applied on the guide.
· Able to stop at any position.
· Can be locked in both directions.
· No external brake release air piping is required for the slide table.
· Cam follower guide type.
Part Number |
---|
ML1C40G-500-M5BL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Pneumatic Fitting Diameter | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 500 | 40~57 | 50 | 170 | 40 | 158 | 118 | 58.8 | 19.6 | 19.6 | Rc1/4 | M5B | 3 | None | 2 pcs. | None | None |
Loading...Tải…
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Mechanically Jointed |
---|---|---|---|---|---|
Environment | General Purpose | Table Surface Treatment | Hard Anodize | Guide Type | Cam Follower guide type |
Operating Speed(mm/s) | 100::1000 | Operating Pressure(MPa) | 0.1 to 0.8 | Max. Operating Pressure(MPa) | 0.1 |
Min. Operating Pressure(MPa) | 0.8 |
Please check the type/dimensions/specifications of the part ML1C40G-500-M5BL in the Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ML1C40G-500-M5BL trong chuỗi Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series.
Part Number |
---|
ML1C25G-1000 |
ML1C25G-1000-E73A |
ML1C25G-1000-E73A5 |
ML1C40G-500-M5BW6 |
ML1C40G-500-M5BWL3 |
ML1C40G-500H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Pneumatic Fitting Diameter | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1,000 | 20~39.9 | 20 | 120 | 25 | 108 | 87 | 14.7 | 4.9 | 4.9 | Rc1/8 | Without auto switch (built-in magnet) | None | None | None | None | None | ||
- | 1 Piece(s) | Quote | 1,000 | 20~39.9 | 20 | 120 | 25 | 108 | 87 | 14.7 | 4.9 | 4.9 | Rc1/8 | E73A | 0.5 | None | 2 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 1,000 | 20~39.9 | 20 | 120 | 25 | 108 | 87 | 14.7 | 4.9 | 4.9 | Rc1/8 | E73A | 0.5 | None | 5 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 500 | 40~57 | 50 | 170 | 40 | 158 | 118 | 58.8 | 19.6 | 19.6 | Rc1/4 | M5BW | 0.5 | None | 6 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 500 | 40~57 | 50 | 170 | 40 | 158 | 118 | 58.8 | 19.6 | 19.6 | Rc1/4 | M5BW | 3 | None | 3 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 500 | 40~57 | 50 | 170 | 40 | 158 | 118 | 58.8 | 19.6 | 19.6 | Rc1/4 | Without auto switch (built-in magnet) | None | None | None | H | None |