(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Cylinder With Lock, Double Acting, Single Rod CNA2 Series (Part Number)

Cylinder With Lock, Double Acting, Single Rod CNA2 Series
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
  • Product pictures are representations. Refer to the catalog for details.

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· A design that minimizes the influence of unlocking air quality.

■ Made-to-order specifications: For details regarding special placement of port locations, please see below.

■ Made-to-order specifications: For details regarding a change to the trunnion bracket mounting location, please see below.

■ Auto switch: For details regarding connector types and pins, please see below.

■ Please refer to this for details about lead wire connector specifications.
Part Number
CDNA2L100-1600-D-M9BWL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Customized specification (port positions) Connector type

-

1 Piece(s) Quote 1001,600-10~60With cushions on both sidesAxial foot typeRcM9BW3Includes 2 pcs.Without rod bootNoneNoneNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1.0

Please check the type/dimensions/specifications of the part CDNA2L100-1600-D-M9BWL in the Cylinder With Lock, Double Acting, Single Rod CNA2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDNA2L100-1600-D-M9BWL trong chuỗi Cylinder With Lock, Double Acting, Single Rod CNA2 Series.

Products like this...

Part Number
CDNA2B100-100-D-M9BWL
CDNA2B100-100-D-P5DWSC
CDNA2B100-100-D-P5DWSCS
CDNA2L100-175-D-B59W
CDNA2L100-175-D-G59
CDNA2L100-175-D-M9BWZS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Customized specification (port positions) Connector type

-

1 Piece(s) Quote 100100-10~60With cushions on both sidesBasic typeRcM9BW3Includes 2 pcs.Without rod bootNoneNoneNoneNone

-

1 Piece(s) Quote 100100-10~60With cushions on both sidesBasic typeRcP5DW0.3Includes 2 pcs.Without rod bootNoneNoneNoneM12-3 / 4 pin

-

1 Piece(s) Quote 100100-10~60With cushions on both sidesBasic typeRcP5DW0.31 pc.Without rod bootNoneNoneNoneM12-3 / 4 pin

-

1 Piece(s) Quote 100175-10~60With cushions on both sidesAxial foot typeRcB59W0.5Includes 2 pcs.Without rod bootNoneNoneNoneNone

-

1 Piece(s) Quote 100175-10~60With cushions on both sidesAxial foot typeRcG590.5Includes 2 pcs.Without rod bootNoneNoneNoneNone

-

1 Piece(s) Quote 100175-10~60With cushions on both sidesAxial foot typeRcM9BW51 pc.Without rod bootNoneNoneNoneNone