(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Robertshaw Thermostat

Robertshaw Thermostat
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,651,724VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The product image is a representative image only.

Product Description

Robertshaw Thermostat is a product manufactured by a professional manufacturer of thermostats worldwide (Robertshaw Controls Co).
[Features]
・ Since the temperature setting has a dial, you can easily set the desired temperature.
・ It is used in a wide variety of equipment, from precision machinery to household electric heat and gas control.

Part Number
B10H1
B10H2
B10L1
B10L2S
B20L1
BC10L1
BC10L2S
BC20L1
D18H
D18L
D33H
D33L
EA3H
EA3L
EA4H
EA4L
EA5
EA17L
EA19P
EAC3H
EAC3L
EAC3LT
EAC4H
EAC4L
EAC4LT
EAC5
EAC19P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTemperature control range
(°C)
Heat sensitive part diameter
(mm)
Case

3,372,072 VND

1 Piece(s) 9 Day(s) or more 37 to 2304.8-

3,366,903 VND

1 Piece(s) 9 Day(s) or more 65 to 2884.8-

3,368,898 VND

1 Piece(s) 9 Day(s) or more 2 to 439.5-

3,366,903 VND

1 Piece(s) 9 Day(s) or more 15 to 1209.5-

4,116,450 VND

1 Piece(s) 9 Day(s) or more 2 to 439.5-

3,985,199 VND

1 Piece(s) 9 Day(s) or more 2 to 439.5-

3,983,205 VND

1 Piece(s) 9 Day(s) or more 15 to 1209.5-

4,691,325 VND

1 Piece(s) 9 Day(s) or more 2 to 439.5-

4,102,110 VND

1 Piece(s) 9 Day(s) or more 90 to 2884.8-

4,266,775 VND

1 Piece(s) 9 Day(s) or more 15 to 1209.5-

4,633,516 VND

1 Piece(s) 9 Day(s) or more 90 to 2884.8-

4,792,508 VND

1 Piece(s) 9 Day(s) or more 15 to 1209.5-

1,651,724 VND

1 Piece(s) 9 Day(s) or more 90 to 2884.8-

1,651,724 VND

1 Piece(s) 6 Day(s) or more 15 to 1209.5-

1,651,724 VND

1 Piece(s) 9 Day(s) or more 90 to 2884.8-

1,651,724 VND

1 Piece(s) 9 Day(s) or more 15 to 1209.5-

1,802,035 VND

1 Piece(s) 9 Day(s) or more 90 to 2889.5-

2,789,047 VND

1 Piece(s) 9 Day(s) or more 15 to 1209.5-

3,869,939 VND

1 Piece(s) 9 Day(s) or more 150 to 4503.9None

2,220,615 VND

1 Piece(s) 9 Day(s) or more 90 to 2884.8-

2,308,134 VND

1 Piece(s) 9 Day(s) or more 15 to 1209.5-

2,827,187 VND

1 Piece(s) 9 Day(s) or more 15 to 12012-

2,220,615 VND

1 Piece(s) 9 Day(s) or more 90 to 2884.8-

2,226,964 VND

1 Piece(s) 9 Day(s) or more 15 to 1209.5-

2,827,187 VND

1 Piece(s) 9 Day(s) or more 15 to 12012-

2,220,615 VND

1 Piece(s) 9 Day(s) or more 90 to 2889.5-

4,177,275 VND

1 Piece(s) 9 Day(s) or more 150 to 4503.9Included

Loading...Tải…

  1. 1