(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

ITVX2000 Series 5.0 MPa High-Pressure Electro-Pneumatic Regulator (Part Number)

ITVX2000 Series 5.0 MPa High-Pressure Electro-Pneumatic Regulator
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
  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned For Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
  • See the catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

High-pressure electro-pneumatic regulator that allows stepless control of air pressure in proportion to an electric signal.
[Features]
· Maximum supply pressure: 5.0 MPa.
· Set pressure range: 0.01 to 3.0 MPa.
· Maximum flow rate: 3,000 L/min (ANR).
· Fluid-contact parts: fluorine grease.
· Power consumption: 3W or less.
· Digital pressure display.
· RoHS compliant.

ITVX2000 Series 5.0 MPa High-Pressure Electro-Pneumatic Regulator Specifications

ITVX2000 Series application example: laser beam machine

ITVX2000 Series application example: laser beam machine

ITVX2000 Series JIS symbol

ITVX2000 Series JIS symbol

Input/output correspondence chart

Input/output correspondence chart

ModelITVX2000
Minimum supply pressureWhichever is higher: 0.5 MPa or the set pressure + 0.2 MPa
Maximum supply pressure5 MPa*2
Set pressure range *10.01 to 3.0 MPa
Power SupplyVoltage24 V DC ±10%
Current Consumption0.12 A or less
Input SignalCurrent type*44 to 20 mA DC, 0 to 20 mA DC (sink type)
Voltage type0 to 5 V DC, 0 to 10 V DC
Input
Impedance
Current type500 Ω or less
Voltage type6 to 6.5kΩ (at normal temperature)
Output signal*5 (monitor output)Analog Output1 to 5 V DC (output impedance approx. 1 kΩ)
Output accuracy ±6% or less (full span)
4 to 20 mA (sink type) load impedance 250 Ω or less
Output accuracy ±6% or less (full span)
Switch outputNPN open collector output max. 30 V, 80 mA
Hysteresis ±3% (full span), self-diagnosis ±5% or less (full span)
PNP open collector output: max. 80 mA
Hysteresis ±3% (full span), self-diagnosis ±5% or less (full span)
Linearity±1% or less (full span)
Hysteresis1% or less (full span)
Repeatability±1% or less (full span)
Sensitivity±1% or less (full span)
Temperature characteristics±0.12% or less (full span) / °C
Output pressure displayAccuracy±2% or less (full span) ±1 digit
Minimum unit*6MPa: 0.01, kgf/cm2: 0.1, bar: 0.1, psi: 1
FluidAir, N2, O2, Ar
Ambient and fluid temperature0 to 50°C (no condensation)
WeightApprox. 570 g (without options)

*1: The above characteristics assume the piping conditions shown in the figure below.

Piping schematic

Piping schematic

*2: When oxygen is used as a fluid, the maximum supply pressure must be less than 1 MPa.
*3: Refer to the figure for the relationship between the set pressure and input signal.
*4: 2-wire type 4 to 20 mA DC not supported. Power supply voltage 24 V DC is required.
*5: Select one of either analog output or switch output. If switch output is selected, select either NPN output or PNP output. When measuring analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ, an analog output accuracy of within ±6% (full span) may not be available.
*6: Adjustment of numerical values such as the zero/span adjustment is set based on the minimum unit for the output pressure display. The unit cannot be changed.
*7: This product is only for blowing gas. This product does not have sufficient pressure control for applications other than blowing (driving, sealing, etc.).
*8: This product does not conform to the High Pressure Gas Safety Law (Japan).

Working Principle

Working principle diagram

Working principle diagram

When the input signal rises, air supply solenoid valve (1) turns ON, and exhaust solenoid valve (2) turns OFF. Therefore, supply pressure regulated by built-in regulator (3) passes through air supply solenoid valve (1) and is applied to pilot chamber (4). The pressure in pilot chamber (4) increases and operates on the upper surface of diaphragm (5).
As a result, air supply valve (6) linked to diaphragm (5) opens, and a portion of the supply pressure becomes output pressure.
This output pressure feeds back to control circuit (8) via pressure sensor (7). Here, a correction operation functions until the output pressure is proportional to the input signal, making it possible to always obtain output pressure proportional to the input signal.

Dimensions

 

(Unit: mm)

 

ITVX2000 Series dimensional drawing

ITVX2000 Series dimensional drawing

 

(Unit: mm)

 

Straight type / right-angle type dimensional drawing

Straight type / right-angle type dimensional drawing

 

(Unit: mm)

 

G thread dimensional drawing

G thread dimensional drawing

 

(Unit: mm)

 

With flat bracket (option) dimensional drawing

With flat bracket (option) dimensional drawing

 

(Unit: mm)

 

With L-bracket (option) dimensional drawing

With L-bracket (option) dimensional drawing

Precautions

  • *Screw piping together with the recommended proper torque while holding the side with the female threads. Looseness or faulty sealing will occur if tightening torque is insufficient, while thread damage or other problems will result if the torque is excessive. Furthermore, if the side with the female threads is not held while tightening, excessive force will be applied directly to piping brackets etc., causing damage or other problems.
  • Port size M5: recommended proper torque 1.5 to 2 N·m
  • Port size 1/4: recommended proper torque 8 to 12 N·m
  • Port size 3/8: recommended proper torque 15 to 20 N·m
  • *Do not allow twisting or bending moment to be applied other than the weight of the equipment. Provide separate support for external piping, as damage may otherwise occur.
  • *Since excessive moment loads and the propagation of vibrations, etc. can easily result from inflexible piping made of materials such as steel, avoid these problems by using flexible tubing for intermediate connections.
  • *Be sure to read the safety precautions as well as the common precautions in the manufacturer's catalog before use.
  • *The images for this product are representative images. *The product shown may differ from the actual product.
  • *See the manufacturer's catalog for information other than the above.
Part Number
ITVX2030-01N3S2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSupply Side, Connection Type Control Side, Connection Type Pressure Gauge Input Signal / Communication Signal Accessory Pressure Unit Details of Applicable Fluids Monitor Output Cable Connector Type

-

1 Piece(s) Quote -[NPT] NPT[NPT] NPTWith Pressure Sensor[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketkgf/cm2Air, N2, O2, ArAnalog output 1 to 5 V DCStraight type 3 m

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air / Nitrogen / Gas
Shape Standard Operating Environment Standard Exhaust Mechanism Presence
Adverse Current Function No Supply Side, Connection Dia. 3/8 Flow Direction Left→Right
Control Side, Connection Dia. 3/8 Set Pressure 0.01 to 3.0 MPa

Please check the type/dimensions/specifications of the part ITVX2030-01N3S2 in the ITVX2000 Series 5.0 MPa High-Pressure Electro-Pneumatic Regulator series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ITVX2030-01N3S2 trong chuỗi ITVX2000 Series 5.0 MPa High-Pressure Electro-Pneumatic Regulator.

Products like this...

Part Number
ITVX2030-013BS
ITVX2030-013BS2
ITVX2030-013BS3
ITVX2030-01N3S4
ITVX2030-023BL
ITVX2030-023BS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSupply Side, Connection Type Control Side, Connection Type Pressure Gauge Input Signal / Communication Signal Accessory Pressure Unit Details of Applicable Fluids Monitor Output Cable Connector Type

-

1 Piece(s) Quote -RcRcWith Pressure Sensor[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketMPaAir, N2, O2, ArAnalog output 1 to 5 V DCStraight type 3 m

-

1 Piece(s) Quote -RcRcWith Pressure Sensor[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketkgf/cm2Air, N2, O2, ArAnalog output 1 to 5 V DCStraight type 3 m

-

1 Piece(s) Quote -RcRcWith Pressure Sensor[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketbarAir, N2, O2, ArAnalog output 1 to 5 V DCStraight type 3 m

-

1 Piece(s) Quote -[NPT] NPT[NPT] NPTWith Pressure Sensor[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketpsiAir, N2, O2, ArAnalog output 1 to 5 V DCStraight type 3 m

-

1 Piece(s) Quote -RcRc[With Pressure Switch] Having digital pressure switch(NPN output)[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketMPaAir, N2, O2, ArSwitch output / NPN outputRight-angle type 3 m

-

1 Piece(s) Quote -RcRc[With Pressure Switch] Having digital pressure switch(NPN output)[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketMPaAir, N2, O2, ArSwitch output / NPN outputStraight type 3 m