(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Solenoid valve and rotation speed adjustment function are integrated.
[Features]
· Compact auto switches are mountable (D-M9□).
· Replaceable cushion seal, easy adjustment of cushion valve.
· The ports, cushion valve and auto switch are all located on the same surface for improved usability.
· Numerous shaft shape variations allow mounting to suit the operating conditions.
· Part number is set for the angle adjustable type.
· CVRA1: basic type / CDVRA1: with auto switch.
· Size: 50, 63, 80, 100.
Mountable on 2 surfaces
Auto switch can be mounted from the front
Non-locking, push type external appearance
Push-turn locking slotted type external appearance
Push-turn locking lever type external appearance
Format | Pneumatic | |||
---|---|---|---|---|
Size | 50 | 63 | 80 | 100 |
Fluid | Air (non-lube) | |||
Max. operating pressure | 1.0 MPa | |||
Min. operating pressure | 0.15 MPa | |||
Ambient and fluid temperature | 0°C to 50℃ (no freezing) | |||
Cushion | Not attached, air cushion | |||
Backlash | Within 1° | |||
Tolerance in rotating angle | 0 to +4 ° | |||
Mounting style | Basic style, foot style |
Electrical entry | Grommet (G), (H) L plug connector (L) M plug connector (M) | DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) | ||
---|---|---|---|---|
Coil rated voltage V | AC (50/60 Hz) | 24, 100, 110, 200, 220, 240 | ||
DC | 12, 24 | |||
Allowable voltage fluctuation | -10% to +10% of the rated voltage | |||
Apparent power VA | AC | 24 V | 1.5 (with light 1.55) | 1.5 (with light 1.75) |
100 V | 1.55 (with light 1.65) | 1.55 (with light 1.7) | ||
110 V [115 V] | ||||
200 V | ||||
220 V [230 V] | ||||
240 V | ||||
Power consumption W | DC | Standard | 1.5 (with light 1.55) | 1.5 (with light 1.75) |
CVRA1 Series rotation range of keyway and solenoid valve mounting positions
Diagram: adjusting the rotation speed
(Unit: mm)
Size 50, 63, 80, 100 / single shaft / C□VRA1BS dimensional drawing
Angle adjustable type / C□VRA1BS dimensional drawing
*( ) are the dimensions for rotation of 180° and 190°.
☆ mark shows the dimensions of the solenoid valve VF3120K-1G1-02-X14.
(Unit: mm)
Size | A | B | C | D (g6) | DD (h9) | F | H | J | K | With auto switch | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S | SB | SC | SD | SE | ||||||||||
50 | 62 | 48 | 46 | 15 | 25 | 2.5 | 36 | M8 × 1.25 Depth 8 | 5 | 156 (189) | 1.5 | 5 | 14.5 | 33 |
63 | 76 | 60 | 57 | 17 | 30 | 2.5 | 41 | M10 × 1.5 Depth 12 | 5 | 175 (213.5) | 1.5 | 5 | 21.5 | 33 |
80 | 92 | 72 | 70 | 20 | 35 | 3 | 50 | M12 × 1.75 Depth 13 | 5 | 199 (243) | 1.5 | 5 | 29.5 | 33 |
100 | 112 | 85 | 85 | 25 | 40 | 4 | 60 | M12 × 1.75 Depth 14 | 5 | 259 (325) | 1.5 | 5 | 39.5 | 33 |
Size | Without auto switch | U | W | BA | ★ CA | ★ CB | Valve dimensions | Key dimensions*1 | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
S | VH | VJ | VK | VL | b | l | ||||||
50 | 144 (177) | 98 | 17 | 17 | 9.5 | 7.5 | 39.5 | 4 | 21 | 8 | 5 (-0.030 to 0) | 25 |
63 | 163 (201.5) | 117 | 19.5 | 20 | 11 | 8 | 39.5 | 11 | 21 | 8 | 6 (-0.030 to 0) | 30 |
80 | 186 (230) | 142 | 22.5 | 23.5 | 13 | 9 | 43.5 | 19 | 25 | 12 | 6 (-0.030 to 0) | 40 |
100 | 245 (311) | 172 | 28 | 25 | 14 | 10 | 43.5 | 29 | 25 | 12 | 8 (-0.036 to 0) | 45 |
*1 A parallel key is included in the same package (but not assembled).
★ For model with air cushion
(Unit: mm)
Angle adjustable type
Size | AU | CU | SU | MU |
---|---|---|---|---|
50 | 9.5 | 19 | 33 | M12 × 1.75 |
63 | 10.5 | 22 | 35.5 | M14 × 2 |
80 | 12.5 | 24 | 44 | M16 × 2 |
100 | 14.5 | 30 | 56 | M20 × 2.5 |
*The dimensions of the shaft type (W: double shaft, X: single shaft with four chamfers, Y: double shaft with key, Z: double shaft with four chamfers, T: single round shaft, J: double shaft [round shaft, with four chamfers], K: double round shaft) and foot type (other than solenoid valve) are the same as the standard type. See the manufacturer's catalog for details.
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CDVRA1BSU63-100Z-25G-M9B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Switch | Lead wire (m) | Number of switches | Shaft pattern | Made to order specifications | Lead wire electrical entry | Mounting style | Specifications | Cushioning | Switching method | Rated voltage | Voltage suppressor circuit | Manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | 100° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | 63 | 0.1 to Less Than 1 | 0.12 | Angle adjustable type | M9B | 0.5 | 2 pcs. | Single shaft | None | Grommet | Basic type | With auto switch unit | Without air cushion | 2 position double | 24 V DC | Without light / surge voltage suppressor | Non-locking, push type |
Loading...Tải…
Main Body Shape | Block Shape | Operation Method | Single Rack | Environment, Applications | Standard |
---|---|---|---|---|---|
Rigidity, Accuracy | Standard | Valves | Provided | Operating Pressure Range(MPa) | 0.15::1.0 |
Please check the type/dimensions/specifications of the part CDVRA1BSU63-100Z-25G-M9B in the CVRA1 Series Rotary Actuator With Solenoid Valve, Rack & Pinion Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDVRA1BSU63-100Z-25G-M9B trong chuỗi CVRA1 Series Rotary Actuator With Solenoid Valve, Rack & Pinion Type.
Part Number |
---|
CDVRA1BS100-180CZ-21D-A93L |
CDVRA1BS100-180CZ-21T-A93 |
CDVRA1BS100-180CZ-21T-A93L |
CDVRA1BSU63-100Z-25H-M9PM |
CDVRA1BSU63-180Z-15D |
CDVRA1BSU63-180Z-15D-E-M9BWV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Switch | Lead wire (m) | Number of switches | Shaft pattern | Made to order specifications | Lead wire electrical entry | Mounting style | Specifications | Cushioning | Switching method | Rated voltage | Voltage suppressor circuit | Manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 ~ | 100 | 1 ~ Less than 50 | 2.9 | Standard type | A93 | 1 | 2 pcs. | Single shaft | None | DIN terminal (with connector) | Basic type | With auto switch unit | With air cushion | 2 position double | 100 V AC | Without light / surge voltage suppressor | Non-locking, push type | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 ~ | 100 | 1 ~ Less than 50 | 2.9 | Standard type | A93 | 0.5 | 2 pcs. | Single shaft | None | Conduit terminal | Basic type | With auto switch unit | With air cushion | 2 position double | 100 V AC | Without light / surge voltage suppressor | Non-locking, push type | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 ~ | 100 | 1 ~ Less than 50 | 2.9 | Standard type | A93 | 1 | 2 pcs. | Single shaft | None | Conduit terminal | Basic type | With auto switch unit | With air cushion | 2 position double | 100 V AC | Without light / surge voltage suppressor | Non-locking, push type | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | 100° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 3 ~ Less than 6 | 63 | 0.1 to Less Than 1 | 0.12 | Angle adjustable type | M9P | 1 | 2 pcs. | Single shaft | None | Grommet | Basic type | With auto switch unit | Without air cushion | 2 position double | 24 V DC | Without light / surge voltage suppressor | Non-locking, push type | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 3 ~ Less than 6 | 63 | 0.1 to Less Than 1 | 0.12 | Angle adjustable type | Without auto switch (built-in magnet) | None | None | Single shaft | None | DIN terminal (with connector) | Basic type | With auto switch unit | Without air cushion | 2 position single | 24 V DC | Without light / surge voltage suppressor | Non-locking, push type | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 3 ~ Less than 6 | 63 | 0.1 to Less Than 1 | 0.12 | Angle adjustable type | M9BWV | 0.5 | 2 pcs. | Single shaft | None | DIN terminal (with connector) | Basic type | With auto switch unit | Without air cushion | 2 position single | 24 V DC | Without light / surge voltage suppressor | Push-turn locking (manual-operation type) |