(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Adjustable height for clamping a workpiece.
[Features]
· Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design.
· For improved workability, direct mounting is possible, no mounting hardware required.
· 55 types of guide pins.
· Fine adjustment of the clamping height is possible by selecting the type with shims.
· Optional locking mechanism can be selected.
· The D-P4DW auto switch is also mountable.
· 2 switches can be mounted on the same surface.
Model Number Notation
Pin Clamp Cylinder external appearance
*The images for this series are representative images.
U Series external appearance (mounting tap: 2 × M10 × 1.5 / Pin hole: 2 × ø8 [diameter 8 mm] H7)
Taps top right: mounting hole (tap, pin hole) arrangement
Positioning and clamping can be done at the same time
Action | Double acting | |||
---|---|---|---|---|
Bore size | 50 mm | |||
Fluid | Air | |||
Min. operating pressure | CKQ□: 0.1 MPa | CLKQ□ (with lock): 0.15 MPa* | ||
Max. operating pressure | Guide pin diameter | ø12.5 to 13.0 (diameter 12.5 to 13.0 mm) | 0.7 MPa | |
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm) | 1.0 MPa | |||
Proof pressure | Guide pin diameter | ø12.5 to 13.0 (diameter 12.5 to 13.0 mm) | 1.0 MPa | |
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm) | 1.5 MPa | |||
Ambient and fluid temperature | -10°C to +60°C (no freezing) | |||
Cushion | None | |||
Lubrication | Non-lube | |||
Piston speed (clamp speed) | 50 to 150 mm/sec | |||
Port size (cylinder port) | 1/4 (Rc, NPT, G) |
*Minimum operating pressure is 0.2 MPa when cylinder part and locking part use the same piping.
Locking action | Spring locking (exhaust locking) |
---|---|
Unlocking pressure | 0.2 MPa or more |
Locking pressure | 0.05 MPa or less |
Locking direction | Lock at extended direction (clamp holding) |
Port size (lock release port) | 1/8 (Rc, NPT, G) |
Holding force (maximum static load) | 982 N |
(Unit: N)
Model | Guide pin diameter | Operating pressure MPa | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | 1.0 | ||
CKQG CKQP | ø12.5 to 13.0 (diameter 12.5 to 13.0 mm) | 164.9 | 329.8 | 494.7 | 659.6 | 824.5 | 989.4 | - | - | - |
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm) | 164.9 | 329.8 | 494.7 | 659.6 | 824.5 | 989.4 | 1,154.3 | 1,319.2 | 1,484.1 | |
CLKQG CLKQP | ø12.5 to 13.0 (diameter 12.5 to 13.0 mm) | 82.4 | 247.3 | 412.2 | 577.1 | 742.0 | 906.9 | - | - | - |
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm) | 82.4 | 247.3 | 412.2 | 577.1 | 742.0 | 906.9 | 1,071.8*1 | 1,236.7*1 | 1,401.6*1 |
*1 The lock holding force of the CLKQ□ is 982 N. Design the circuit such that the lock holding force is taken into consideration when the operating pressure exceeds 0.75 MPa. The operating pressure should not be greater than the lock holding force as it may cause wearing out and/or damage of the locking part and shorten the lock life and may lead to possible failure if applied with a load larger than the lock holding force.
*2 It takes approximately 0.3 seconds for the cylinder to operate to generate clamping force from an unclamping state (when no speed controller is installed). Design the circuit taking into consideration the time before the clamping force is generated.
*3 Determine the clamping force according to the strength of the workpiece. It can be damaged if the clamping force is too large.
(unit: kg)
Model | C(L)KQGU C(L)KQPU | |||
---|---|---|---|---|
Guide pin diameter (mm) | Without lock | With lock | ||
LOW | HIGH | LOW | HIGH | |
ø12.5 to 13.0 (diameter 12.5 to 13.0 mm) | 1.63 | 1.8 | 2.15 | 2.32 |
ø14.5 to 15.0 (diameter 14.5 to 15.0 mm) | 1.63 | 1.8 | 2.15 | 2.32 |
ø15.5 to 16.0 (diameter 15.5 to 16.0 mm) | 1.64 | 1.81 | 2.15 | 2.32 |
ø17.5 to 18.0 (diameter 17.5 to 18.0 mm) | 1.68 | 1.86 | 2.2 | 2.37 |
ø19.5 to 20.0 (diameter 19.5 to 20.0 mm) | 1.69 | 1.87 | 2.2 | 2.38 |
ø24.5 to 25.0 (diameter 24.5 to 25.0 mm) | 1.75 | 1.96 | 2.26 | 2.47 |
ø29.5 to 30.0 (diameter 29.5 to 30.0 mm) | 1.79 | 2 | 2.31 | 2.51 |
(Unit: mm)
CKQGUA50-□RAHZ dimensional drawing
(Unit: mm)
LOW type with shims dimensional drawing
(Unit: mm)
HIGH type with shims dimensional drawing
(Unit: mm)
LOW type dimensional drawing
(Unit: mm)
Round type guide pin shape dimensional drawing
(Unit: mm)
Diamond type guide pin shape dimensional drawing (ø17.5 [guide pin diameter 17.5 mm] or more)
(Unit: mm)
Hole diameter of workpiece | C | øD | ød | E | G | H | K | L | SR | W | øZ | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LOW Type | HIGH Type | LOW Type | HIGH Type | ||||||||||
ø13 (diameter 13 mm) | 9 | ø30 (diameter 30 mm) | ø12.5 (diameter 12.5 mm) | ≈ 10 | 33 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 6 | 204.5 | 234.5 | 4 | - | ø36 (diameter 36 mm) |
ø12.7 (diameter 12.7 mm) | ≒9 | ||||||||||||
ø12.8 (diameter 12.8 mm) | ≒8 | ||||||||||||
With shims 40 | With shims 70 | ||||||||||||
ø12.9 (diameter 12.9 mm) | ≒8 | ||||||||||||
ø13.0 (diameter 13.0 mm) | ≒7 | ||||||||||||
ø15 (diameter 15 mm) | 11 | ø30 (diameter 30 mm) | ø14.5 (diameter 14.5 mm) | ≒9 | 34 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 7 | 205.5 | 235.5 | 5 | - | ø36 (diameter 36 mm) |
ø14.7 (diameter 14.7 mm) | ≒8 | ||||||||||||
ø14.8 (diameter 14.8 mm) | ≒8 | ||||||||||||
With shims 40 | With shims 70 | ||||||||||||
ø14.9 (diameter 14.9 mm) | ≒7 | ||||||||||||
ø15.0 (diameter 15.0 mm) | ≒7 | ||||||||||||
ø16 (diameter 16 mm) | 11 | ø30 (diameter 30 mm) | ø15.5 (diameter 15.5 mm) | ≈ 10 | 34 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 7 | 205.5 | 235.5 | 5.5 | - | ø36 (diameter 36 mm) |
ø15.7 (diameter 15.7 mm) | ≒9 | ||||||||||||
ø15.8 (diameter 15.8 mm) | ≒8 | ||||||||||||
With shims 40 | With shims 70 | ||||||||||||
ø15.9 (diameter 15.9 mm) | ≒8 | ||||||||||||
ø16.0 (diameter 16.0 mm) | ≒7 | ||||||||||||
ø18 (diameter 18 mm) | 12 | ø35 (diameter 35 mm) | ø17.5 (diameter 17.5 mm) | ≈ 10 | 37 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 7 | 208.5 | 238.5 | 6 | 6 | ø40 (diameter 40 mm) |
ø17.7 (diameter 17.7 mm) | ≒9 | ||||||||||||
ø17.8 (diameter 17.8 mm) | ≒8 | ||||||||||||
With shims 40 | With shims 70 | ||||||||||||
ø17.9 (diameter 17.9 mm) | ≒8 | ||||||||||||
ø18.0 (diameter 18.0 mm) | ≒7 | ||||||||||||
ø20 (diameter 20 mm) | 13 | ø35 (diameter 35 mm) | ø19.5 (diameter 19.5 mm) | ≈ 10 | 39 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 8 | 210.5 | 240.5 | 7 | 7 | ø40 (diameter 40 mm) |
ø19.7 (diameter 19.7 mm) | ≒9 | ||||||||||||
ø19.8 (diameter 19.8 mm) | ≒8 | ||||||||||||
With shims 40 | With shims 70 | ||||||||||||
ø19.9 (diameter 19.9 mm) | ≒8 | ||||||||||||
ø20.0 (diameter 20.0 mm) | ≒7 | ||||||||||||
ø25 (diameter 25 mm) | 16 | ø40 (diameter 40 mm) | ø24.5 (diameter 24.5 mm) | ≈ 10 | 39 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 8 | 210.5 | 240.5 | 9.5 | 7 | ø47 (diameter 47 mm) |
ø24.7 (diameter 24.7 mm) | ≒9 | ||||||||||||
ø24.8 (diameter 24.8 mm) | ≒8 | ||||||||||||
With shims 40 | With shims 70 | ||||||||||||
ø24.9 (diameter 24.9 mm) | ≒8 | ||||||||||||
ø25.0 (diameter 25.0 mm) | ≒7 | ||||||||||||
ø30 (diameter 30 mm) | 18 | ø40 (diameter 40 mm) | ø29.5 (diameter 29.5 mm) | ≈ 10 | 39 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 8 | 210.5 | 240.5 | 11 | 9 | ø47 (diameter 47 mm) |
ø29.7 (diameter 29.7 mm) | ≒9 | ||||||||||||
ø29.8 (diameter 29.8 mm) | ≒8 | ||||||||||||
With shims 40 | With shims 70 | ||||||||||||
ø29.9 (diameter 29.9 mm) | ≒8 | ||||||||||||
ø30.0 (diameter 30.0 mm) | ≒7 |
P: port thread type
Part Number |
---|
CKQGUB50-178RCHSZ-P3DWASC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Max. Pressure (MPa) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Clamp Side Lock | Mounting surface position | Port Screw Type | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Shim | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | 0.66 | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | Without lock | Same direction as port, 180° from port | Rc | ø17.8 | Round type | - | HIGH type (70 mm) | With 3‑mm shims | M12-3/4 pin |
Loading...Tải…
Operation Method | Straight Advancing Stroke | Stroke(mm) | 10 | Support Type | Tap |
---|---|---|---|---|---|
Rod Tip Shape | Others | Rod Motion | Double Acting Piece Rod | Body Options | No (Standard) |
Operating Temperature Range(°C) | -10::60 |
Please check the type/dimensions/specifications of the part CKQGUB50-178RCHSZ-P3DWASC in the Pin Clamp Cylinder (Diamond Type, Round Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKQGUB50-178RCHSZ-P3DWASC trong chuỗi Pin Clamp Cylinder (Diamond Type, Round Type).
Part Number |
---|
CKQGUA50-145RBLSZ |
CKQGUA50-145RDLSZ |
CKQGUA50-147RAHSZ |
CKQGUB50-178RCHZ-P3DWAS |
CKQGUB50-178RCHZ-P3DWASC |
CKQGUB50-178RDHZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Max. Pressure (MPa) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Clamp Side Lock | Mounting surface position | Port Screw Type | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Shim | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 50 | 1 | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø14.5 | Round type | 90° from port | LOW type (40 mm) | With 3‑mm shims | - | ||
- | 1 Piece(s) | Quote | 50 | 1 | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø14.5 | Round type | 270° from port | LOW type (40 mm) | With 3‑mm shims | - | ||
- | 1 Piece(s) | Quote | - | - | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø14.7 | Round type | - | HIGH type (70 mm) | With 3‑mm shims | None | ||
- | 1 Piece(s) | Quote | - | - | 0.66 | P3DWA | 0.5 | 1 (unclamped side) | Built-in standard magnet type | Without lock | Same direction as port, 180° from port | Rc | ø17.8 | Round type | - | HIGH type (70 mm) | Without shims | None | ||
- | 1 Piece(s) | Quote | - | - | 0.66 | P3DWASC | 0.3 | 2 | Built-in standard magnet type | Without lock | Same direction as port, 180° from port | Rc | ø17.8 | Round type | - | HIGH type (70 mm) | Without shims | M12-3/4 pin | ||
- | 1 Piece(s) | Quote | - | - | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | Same direction as port, 180° from port | Rc | ø17.8 | Round type | - | HIGH type (70 mm) | Without shims | - |