(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Space-saving in the height direction
Short-Type Pad (MU Flat Type) external appearance
Short-Type Pad (MU Flat Type) with Adapter external appearance
(Unit: mm)
ZP2-B02MU□ dimensional drawing
(Unit: mm)
ZP2-B035MU□ dimensional drawing
(Unit: mm)
ZP2-B06MU□ dimensional drawing
(Unit: mm)
ZP2-B08MU□ dimensional drawing
(Unit: mm)
ZP2-TB02MU□-A3 dimensional drawing
(Unit: mm)
ZP2-TB035MU□-A3 dimensional drawing
(Unit: mm)
ZP2-TB06MU□-H5 dimensional drawing
(Unit: mm)
ZP2-TB08MU□-H5 dimensional drawing
Pad Diameter | Blast Specifications |
---|---|
ø2 mm | ● |
ø3.5 mm | ● |
ø4 mm | ● |
ø5 mm | ● |
ø6 mm | ● |
ø8 mm | ● |
ø10 mm | ● |
ø1 mm | ● |
Part Number |
---|
ZP2-TB15MUGN-B5 |
ZP2-TB15MUN-B5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pad Type | Pad Shape | Mounting Method | Vacuum Outlet Port | Rubber Group Material | Environment | Material | Pad diameter (ø) | Vacuum entry port thread diameter | Mounting connection screw | Compatible models | Type | Vacuum outlet direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Standard / Holder Set | [Others] Flat Type | Recessed Type | Female Thread | [Nitrile Rubber] Conductive NBR | Standard / Static Diffusion / Oil Resistant | Rubber Group | 15 | M5 | Female thread M5 × 0.8 | - | With adapter | Vertical direction | ||
317,000 VND | 1 Piece(s) | 32 Day(s) | Standard / Holder Set | [Others] Flat Type | Recessed Type | Female Thread | [Nitrile Rubber] NBR | Standard / Oil Resistant | Rubber Group | 15 | M5 | Female thread M5 × 0.8 | - | With adapter | Vertical direction |