(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : Glass Nylon
Color : Black(B), Gray(G)
· Profile work is finished and ends are blocked.
· It is an end cap that can be selected for use when black is not matching as frame equipment finishing material color.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Cap Type |
---|---|---|---|---|---|---|
2,908,575 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
2,908,575 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
2,908,575 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Square Shape | ||
2,908,575 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Square Shape | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Square Shape | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Square Shape | ||
4,362,862 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
4,362,862 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
6,059,531 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Square Shape | ||
6,059,531 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Square Shape | ||
4,847,625 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
4,847,625 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Square Shape | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Square Shape | ||
4,847,625 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
4,847,625 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
3,635,718 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | Square Shape | ||
3,635,718 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | Square Shape | ||
9,695,250 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
9,695,250 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
9,695,250 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
9,695,250 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
6,059,531 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
6,059,531 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Rectangle Shape | ||
1,544,109 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | Square Shape | ||
1,544,109 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | Square Shape |
Part Number |
---|
Loading...Tải…
Mounting Method | Cap Mount | Material | Plastic |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy