(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : AL DIECASTING
· Color : Silver Plating
· The product cast with low price without aluminum processing can be used with volt tightening.
Part Number |
---|
CAP2020 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Cap Type | Material |
---|---|---|---|---|---|---|---|
1,541,743 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | Square Shape | Aluminum |
Loading...Tải…
Mounting Method | Cap Mount |
---|
Please check the type/dimensions/specifications of the part CAP2020 in the Aluminum End Cap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAP2020 trong chuỗi Aluminum End Cap.
Part Number |
---|
CAP1530 |
CAP2035-3T |
CAP2035-5T |
CAP2040 |
CAP3030 |
CAP3030-8 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cap Type | Material |
---|---|---|---|---|---|---|---|
6,786,675 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Rectangle Shape | Aluminum | ||
2,908,575 VND | 200 Pieces Per Package 200 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Rectangle Shape | Aluminum | ||
1,541,743 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Rectangle Shape | Aluminum | ||
2,908,575 VND | 200 Pieces Per Package 200 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Rectangle Shape | Aluminum | ||
1,541,884 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Square Shape | Aluminum | ||
1,939,050 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Square Shape | Aluminum |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy