(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : Steel(SS41)
· Surface : Zinc(Z), Nickel(N), Electroless Nickel(E)
· It is a tightening mode that connects using frame groove without tap or hole processing.
Please check the type/dimensions/specifications of the part INB20-L in the Steel Inner Bracket series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần INB20-L trong chuỗi Steel Inner Bracket.
Part Number |
---|
INB20-I |
INB30-I |
INB30-L |
INB40-I |
INB40-L |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|---|
1,939,050 VND | 200 Pieces Per Package 200 Pieces Per Package | 1 Pack(s) | 6 Day(s) | ||
2,278,383 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | ||
2,278,383 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | ||
1,550,370 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | ||
1,549,674 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy