(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Plate type
・Allowable Load: 360Kg - 400Kg
Wheel Width B(mm) | 50 | Wheel Material | Polyurethane / Cast Iron |
---|
Please check the type/dimensions/specifications of the part TP6865R-PCI-BB-SA-RUB-IVORY in the TP6805 S/A Series (Plate/ PCI Wheel/ 360Kg - 400Kg) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TP6865R-PCI-BB-SA-RUB-IVORY trong chuỗi TP6805 S/A Series (Plate/ PCI Wheel/ 360Kg - 400Kg).
Part Number |
---|
TP6865-01-PCI-BB-SA-RUB-IVORY |
TP6865-01-PCI-BB-SA-RUB-IVORY-WB |
TP6866-01-PCI-BB-SA-RUB-IVORY-WB |
TP6885-01-PCI-BB-SA-RUB-IVORY |
TP6885-01-PCI-BB-SA-RUB-IVORY-WB |
TP6885R-PCI-BB-SA-RUB-IVORY |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Wheel Dia. D (Ø) |
---|---|---|---|---|---|
1,347,327 VND | 4 Piece(s) | 19 Day(s) | 152 | ||
1,587,831 VND | 4 Piece(s) | 19 Day(s) | 152 | ||
1,140,286 VND | 4 Piece(s) | 19 Day(s) | 152 | ||
1,587,831 VND | 4 Piece(s) | 19 Day(s) | 203 | ||
1,828,336 VND | 4 Piece(s) | 19 Day(s) | 203 | ||
1,154,673 VND | 4 Piece(s) | 19 Day(s) | 203 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy