(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
-Used as axial support for the piston and prevents scratch or incline.
-Possible to improve packing durability.
-As WRT type’s HOOP type, usable by cutting it to the cylinder diameter.
Part Number |
---|
WRT15A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Thickness t | Height h | S |
---|---|---|---|---|---|---|---|---|---|
908,962 VND | 1 Piece(s) | 8 Day(s) | 41-130 | 37-126 | 2.5 | 15 | 1.5-3 |
Loading...Tải…
Material | fluoropolymer Bronze |
---|
Please check the type/dimensions/specifications of the part WRT15A in the Wearing-WRT Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WRT15A trong chuỗi Wearing-WRT Type.
Part Number |
---|
WRT10B |
WRT10C |
WRT10D |
WRT15B |
WRT15C |
WRT20A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Thickness t | Height h | S |
---|---|---|---|---|---|---|---|---|---|
674,663 VND | 1 Piece(s) | 8 Day(s) | 33-80 | 29-76 | 1.5 | 10 | 1-2 | ||
718,052 VND | 1 Piece(s) | 8 Day(s) | 33-80 | 29-76 | 2.5 | 10 | 1-2 | ||
882,930 VND | 1 Piece(s) | 8 Day(s) | 33-80 | 29-76 | 3 | 10 | 1-2 | ||
765,780 VND | 1 Piece(s) | 8 Day(s) | 41-130 | 37-126 | 2 | 15 | 1.5-3 | ||
1,004,418 VND | 1 Piece(s) | 8 Day(s) | 41-130 | 37-126 | 3 | 15 | 1.5-3 | ||
1,056,483 VND | 1 Piece(s) | 8 Day(s) | 65-160 | 61-156 | 2.5 | 20 | 2-4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy