(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
-Prevents dust entering from the outside to protect ROD and maintain packing function.
-Selects dust seal depending on packing type and working conditions.
-A double lip dust seal made to prevent oil film scratches.
Part Number |
---|
DSU-B40A |
DSU-B45A |
DSU-B50A |
DSU-B55A |
DSU-B60A |
DSU-B65A |
DSU-B70A |
DSU-B75A |
DSU-B80A |
DSU-B85A |
DSU-B90A |
DSU-B95A |
DSU-B100A |
DSU-B105A |
DSU-B110A |
DSU-B115A |
DSU-B120A |
DSU-B130A |
DSU-B140A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Thickness t | Height h |
---|---|---|---|---|---|---|---|---|
342,305 VND | 1 Piece(s) | 8 Day(s) | 52 | 40 | 7 | 10 | ||
347,080 VND | 1 Piece(s) | 8 Day(s) | 57 | 45 | 7 | 10 | ||
355,755 VND | 1 Piece(s) | 8 Day(s) | 62 | 50 | 7 | 10 | ||
369,208 VND | 1 Piece(s) | 8 Day(s) | 69 | 55 | 8 | 11 | ||
383,090 VND | 1 Piece(s) | 8 Day(s) | 74 | 60 | 8 | 11 | ||
389,600 VND | 1 Piece(s) | 8 Day(s) | 79 | 65 | 8 | 11 | ||
394,373 VND | 1 Piece(s) | 8 Day(s) | 84 | 70 | 8 | 11 | ||
403,050 VND | 1 Piece(s) | 8 Day(s) | 89 | 75 | 8 | 11 | ||
409,992 VND | 1 Piece(s) | 8 Day(s) | 94 | 80 | 8 | 12 | ||
423,443 VND | 1 Piece(s) | 8 Day(s) | 99 | 85 | 8 | 11 | ||
436,893 VND | 1 Piece(s) | 8 Day(s) | 104 | 90 | 8 | 11 | ||
443,837 VND | 1 Piece(s) | 8 Day(s) | 109 | 95 | 8 | 11 | ||
457,718 VND | 1 Piece(s) | 8 Day(s) | 114 | 100 | 8 | 11 | ||
544,498 VND | 1 Piece(s) | 8 Day(s) | 121 | 105 | 9 | 12 | ||
522,803 VND | 1 Piece(s) | 8 Day(s) | 126 | 110 | 9 | 12 | ||
545,365 VND | 1 Piece(s) | 8 Day(s) | 131 | 115 | 9 | 12 | ||
579,208 VND | 1 Piece(s) | 8 Day(s) | 136 | 120 | 9 | 12 | ||
633,445 VND | 1 Piece(s) | 8 Day(s) | 146 | 130 | 9 | 12 | ||
714,582 VND | 1 Piece(s) | 8 Day(s) | 160 | 140 | 10 | 14 |
Loading...Tải…
Hardness | 94 | Material | Urethane + Adhesion Hardening Circumferential Metal Ring | Operating Temperature Range(℃) | -35-+100 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy