(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

X-RING Type Used for both Piston Seal and Load Seal

X-RING Type Used for both Piston Seal and Load Seal
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Features】
-Used for both motion and stationary purposes.
-Product with long life due to no torsion from reciprocating motion and small contact pressure.

Part Number
H004
H005
H006
H007
H008
H009
H010
H011
H012
H013
H014
H015
H016
H017
H018
H019
H020
H021
H022
H023
H024
H025
H026
H027
H028
H029
H030
H031
H032
H033
H034
H035
H036
H037
H038
H039
H040
H041
H042
H043
H044
H045
H046
H047
H048
H049
H050
H102
H103
H104
H105
H106
H107
H108
H109
H110
H111
H112
H113
H114
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngO.D.
(Ø)
I.D.
(Ø)
Height h Line Diameter W

275,487 VND

1 Piece(s) 8 Day(s) 5.341.781.781.78

275,487 VND

1 Piece(s) 8 Day(s) 6.132.571.781.78

275,487 VND

1 Piece(s) 8 Day(s) 6.462.91.781.78

275,487 VND

1 Piece(s) 8 Day(s) 7.243.681.781.78

275,487 VND

1 Piece(s) 8 Day(s) 8.034.471.781.78

275,487 VND

1 Piece(s) 8 Day(s) 8.845.281.781.78

275,487 VND

1 Piece(s) 8 Day(s) 9.636.071.781.78

275,487 VND

1 Piece(s) 8 Day(s) 11.217.651.781.78

275,487 VND

1 Piece(s) 8 Day(s) 12.819.251.781.78

275,487 VND

1 Piece(s) 8 Day(s) 14.3810.821.781.78

275,487 VND

1 Piece(s) 8 Day(s) 15.9812.421.781.78

275,487 VND

1 Piece(s) 8 Day(s) 17.56141.781.78

275,487 VND

1 Piece(s) 8 Day(s) 19.1615.61.781.78

275,487 VND

1 Piece(s) 8 Day(s) 20.7317.171.781.78

275,487 VND

1 Piece(s) 8 Day(s) 22.3318.771.781.78

275,487 VND

1 Piece(s) 8 Day(s) 23.9120.351.781.78

275,487 VND

1 Piece(s) 8 Day(s) 25.5121.951.781.78

275,487 VND

1 Piece(s) 8 Day(s) 27.0823.521.781.78

275,487 VND

1 Piece(s) 8 Day(s) 28.6825.121.781.78

275,487 VND

1 Piece(s) 8 Day(s) 30.2626.71.781.78

275,487 VND

1 Piece(s) 8 Day(s) 31.8628.31.781.78

275,487 VND

1 Piece(s) 8 Day(s) 33.5329.971.781.78

275,487 VND

1 Piece(s) 8 Day(s) 35.0331.471.781.78

275,487 VND

1 Piece(s) 8 Day(s) 36.6133.051.781.78

275,487 VND

1 Piece(s) 8 Day(s) 38.2134.651.781.78

275,487 VND

1 Piece(s) 8 Day(s) 41.3837.821.781.78

275,487 VND

1 Piece(s) 8 Day(s) 44.56411.781.78

275,487 VND

1 Piece(s) 8 Day(s) 47.7344.171.781.78

275,487 VND

1 Piece(s) 8 Day(s) 50.9147.351.781.78

275,487 VND

1 Piece(s) 8 Day(s) 54.0850.521.781.78

275,487 VND

1 Piece(s) 8 Day(s) 57.2653.71.781.78

275,487 VND

1 Piece(s) 8 Day(s) 60.4356.871.781.78

275,487 VND

1 Piece(s) 8 Day(s) 63.6160.051.781.78

284,165 VND

1 Piece(s) 8 Day(s) 66.7863.221.781.78

284,165 VND

1 Piece(s) 8 Day(s) 69.9666.41.781.78

284,165 VND

1 Piece(s) 8 Day(s) 73.1369.571.781.78

284,165 VND

1 Piece(s) 8 Day(s) 76.3172.751.781.78

284,165 VND

1 Piece(s) 8 Day(s) 79.4875.921.781.78

284,165 VND

1 Piece(s) 8 Day(s) 85.8382.271.781.78

292,842 VND

1 Piece(s) 8 Day(s) 92.1888.621.781.78

292,842 VND

1 Piece(s) 8 Day(s) 98.5394.971.781.78

292,842 VND

1 Piece(s) 8 Day(s) 104.88101.321.781.78

327,555 VND

1 Piece(s) 8 Day(s) 111.23107.671.781.78

327,555 VND

1 Piece(s) 8 Day(s) 117.58114.021.781.78

327,555 VND

1 Piece(s) 8 Day(s) 123.93120.371.781.78

327,555 VND

1 Piece(s) 8 Day(s) 130.28126.721.781.78

327,555 VND

1 Piece(s) 8 Day(s) 136.63133.071.781.78

275,487 VND

1 Piece(s) 8 Day(s) 6.481.242.622.62

275,487 VND

1 Piece(s) 8 Day(s) 7.32.062.622.62

275,487 VND

1 Piece(s) 8 Day(s) 8.082.842.622.62

275,487 VND

1 Piece(s) 8 Day(s) 8.873.632.622.62

275,487 VND

1 Piece(s) 8 Day(s) 9.664.422.622.62

275,487 VND

1 Piece(s) 8 Day(s) 10.475.232.622.62

275,487 VND

1 Piece(s) 8 Day(s) 11.266.022.622.62

275,487 VND

1 Piece(s) 8 Day(s) 12.837.592.622.62

275,487 VND

1 Piece(s) 8 Day(s) 14.449.22.622.62

275,487 VND

1 Piece(s) 8 Day(s) 16.0110.772.622.62

275,487 VND

1 Piece(s) 8 Day(s) 17.6112.372.622.62

275,487 VND

1 Piece(s) 8 Day(s) 19.1913.952.622.62

275,487 VND

1 Piece(s) 8 Day(s) 20.7915.552.622.62

Loading...Tải…

 

Basic InformationThông tin cơ bản

Hardness 70 Material NBR / Fluororubber Type For Motion
Operating Temperature Range(℃) -54-+200