(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
-Usable for both piston seal and load seal.
-Can be limited in the range of use relative to the dedicated packing .
-The SLG type is small cross sectionalized for this packing, so it can be mounted in an integral type body groove.
Part Number |
---|
SMR85A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Height h |
---|---|---|---|---|---|---|---|
284,165 VND | 1 Piece(s) | 8 Day(s) | 100 | 85A | 9 |
Loading...Tải…
Hardness | 90 | Material | NBR / Fluororubber | Operating Temperature Range(℃) | -25+-100 |
---|
Please check the type/dimensions/specifications of the part SMR85A in the Piston, Load Packing-SMR Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SMR85A trong chuỗi Piston, Load Packing-SMR Type.
Part Number |
---|
SMR112A |
SMR118 |
SMR125 |
SMR90 |
SMR95 |
SMR98 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Height h |
---|---|---|---|---|---|---|---|
288,502 VND | 1 Piece(s) | 8 Day(s) | 125 | 112A | 9 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | 132 | 118 | 8.5 | ||
297,180 VND | 1 Piece(s) | 8 Day(s) | 140 | 125 | 9 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | 105 | 90 | 9 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | 110 | 95 | 9 | ||
362,265 VND | 1 Piece(s) | 8 Day(s) | 112 | 98 | 8.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy