(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
High Torque Disk Coupling has absolutely ideal material and structure for the blacklash zone
with superior force withstanding repeated stress.
With its low eccentricity, it is necessary to accurately align the two axes..
No need for maintenance. Excellent oil and heat resistance.
•Related Keywords: JIT COUPLING, STANDARD COUPLING, COUPLING/AXIAL JOINT
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Key Home(Yes/No) | D1 Key Dimensions(LK) (mm) | D2 Key Dimensions(RK) (mm) | Working Torque (n,m) | Maximum Torque (n,m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 3 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 4 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 3 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 4 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(RK) | - | 3 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(RK) | - | 4 | 36 | 72 | ||
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 4 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 5 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 4 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 5 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(RK) | - | 4 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(RK) | - | 5 | 36 | 72 | ||
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 5 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 5 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Included(RK) | - | 5 | 36 | 72 | ||
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 5 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 5 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Included(RK) | - | 5 | 36 | 72 | ||
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 5 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 5 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Included(RK) | - | 5 | 36 | 72 | ||
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 6 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 6 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Included(RK) | - | 6 | 36 | 72 | ||
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 6 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 7 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 6 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 7 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(RK) | - | 6 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(RK) | - | 7 | 36 | 72 | ||
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 6 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 7 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 6 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 7 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(RK) | - | 6 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(RK) | - | 7 | 36 | 72 | ||
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 7 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 8 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 7 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 8 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(RK) | - | 7 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(RK) | - | 8 | 36 | 72 | ||
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 7 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 8 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 7 | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 8 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(RK) | - | 7 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(RK) | - | 8 | 36 | 72 | ||
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 8 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 8 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 0.1 | 4500 | Included(RK) | - | 8 | 36 | 72 | ||
2,104,710 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 8 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,191,488 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 8 | 36 | 72 | ||
2,148,098 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 0.1 | 4500 | Included(RK) | - | 8 | 36 | 72 |
Loading...Tải…
Type | Disc type | Application | Standard | Body Material | Aluminum |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 1 | Disc Material | Stainless | Allowable Axial Clearance (±)(mm) | 0.2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy