(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
•Related Keywords: WOOCHANG Precision Industries, Custom pin, Stepped pin, Spring pin
※Please check whether or not there is a tap.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Dia. | Shaft Dia. Tolerance | Length | Tap Existent/Non-existent | Tap Size(M) |
---|---|---|---|---|---|---|---|---|---|---|
1,479,634 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 2 | Positive Tolerance | 6 | Tap Non-existent | - | ||
1,479,634 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 2 | Positive Tolerance | 8 | Tap Non-existent | - | ||
1,479,634 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 2 | Positive Tolerance | 10 | Tap Non-existent | - | ||
1,479,634 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 2 | Positive Tolerance | 12 | Tap Non-existent | - | ||
1,479,634 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 2 | Positive Tolerance | 15 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 3 | Positive Tolerance | 6 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 3 | Positive Tolerance | 8 | Tap Non-existent | - | ||
906,903 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 3 | Positive Tolerance | 10 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 3 | Positive Tolerance | 12 | Tap Non-existent | - | ||
906,903 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 3 | Positive Tolerance | 15 | Tap Non-existent | - | ||
906,903 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 3 | Positive Tolerance | 20 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 3 | Positive Tolerance | 25 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 3 | Positive Tolerance | 30 | Tap Non-existent | - | ||
1,193,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 3 | Positive Tolerance | 35 | Tap Non-existent | - | ||
1,193,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 3 | Positive Tolerance | 40 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 6 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 8 | Tap Non-existent | - | ||
906,903 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 10 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 12 | Tap Non-existent | - | ||
906,903 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 15 | Tap Non-existent | - | ||
906,903 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 20 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 25 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 30 | Tap Non-existent | - | ||
1,193,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 35 | Tap Non-existent | - | ||
1,193,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 40 | Tap Non-existent | - | ||
1,193,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 45 | Tap Non-existent | - | ||
1,193,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 4 | Positive Tolerance | 50 | Tap Non-existent | - | ||
1,193,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Positive Tolerance | 8 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Positive Tolerance | 10 | Tap Non-existent | - | ||
1,193,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Positive Tolerance | 12 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Positive Tolerance | 15 | Tap Non-existent | - | ||
1,078,721 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Positive Tolerance | 20 | Tap Non-existent | - | ||
1,193,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Positive Tolerance | 25 | Tap Non-existent | - | ||
1,193,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Positive Tolerance | 30 | Tap Non-existent | - | ||
1,365,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Positive Tolerance | 35 | Tap Non-existent | - | ||
1,365,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Positive Tolerance | 40 | Tap Non-existent | - | ||
1,365,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Positive Tolerance | 45 | Tap Non-existent | - | ||
1,365,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 5 | Positive Tolerance | 50 | Tap Non-existent | - | ||
1,250,542 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Positive Tolerance | 8 | Tap Non-existent | - | ||
1,250,542 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Positive Tolerance | 10 | Tap Non-existent | - | ||
1,250,542 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Positive Tolerance | 12 | Tap Non-existent | - | ||
1,250,542 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Positive Tolerance | 15 | Tap Non-existent | - | ||
1,250,542 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Positive Tolerance | 20 | Tap Non-existent | - | ||
1,250,542 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Positive Tolerance | 25 | Tap Non-existent | - | ||
1,250,542 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Positive Tolerance | 30 | Tap Non-existent | - | ||
1,365,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Positive Tolerance | 35 | Tap Non-existent | - | ||
1,365,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Positive Tolerance | 40 | Tap Non-existent | - | ||
1,365,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Positive Tolerance | 45 | Tap Non-existent | - | ||
1,365,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 6 | Positive Tolerance | 50 | Tap Non-existent | - | ||
1,594,181 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 8 | Positive Tolerance | 10 | Tap Non-existent | - | ||
1,594,181 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 8 | Positive Tolerance | 15 | Tap Non-existent | - | ||
1,594,181 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 8 | Positive Tolerance | 20 | Tap Non-existent | - | ||
1,594,181 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 8 | Positive Tolerance | 25 | Tap Non-existent | - | ||
1,594,181 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 8 | Positive Tolerance | 30 | Tap Non-existent | - | ||
1,766,002 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 8 | Positive Tolerance | 35 | Tap Non-existent | - | ||
1,766,002 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 8 | Positive Tolerance | 40 | Tap Non-existent | - | ||
1,766,002 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 8 | Positive Tolerance | 45 | Tap Non-existent | - | ||
1,766,002 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 8 | Positive Tolerance | 50 | Tap Non-existent | - | ||
1,766,002 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | Positive Tolerance | 15 | Tap Non-existent | - | ||
1,766,002 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | Positive Tolerance | 20 | Tap Non-existent | - |
Loading...Tải…
Shape | Straight / Dual-Fit Dowel | End Shape | Standard | Material | SUJ-2 |
---|---|---|---|---|---|
Properties | Regular | Sales Unit | Box, Pkg. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy