(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Self-centering Capability
· Recommended Shaft Outer Diameter Tolerance: h8
· Recommended Hub Inner Diameter Tolerance: H8
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque (N•m) |
---|---|---|---|---|---|---|---|
574,546 VND | 1 Piece(s) | 8 Day(s) | 19 | 47 | 243 | ||
574,546 VND | 1 Piece(s) | 8 Day(s) | 20 | 47 | 256 | ||
574,546 VND | 1 Piece(s) | 8 Day(s) | 22 | 47 | 282 | ||
574,546 VND | 1 Piece(s) | 8 Day(s) | 24 | 50 | 368 | ||
586,990 VND | 1 Piece(s) | 8 Day(s) | 25 | 50 | 383 | ||
631,476 VND | 1 Piece(s) | 8 Day(s) | 28 | 55 | 429 | ||
631,476 VND | 1 Piece(s) | 8 Day(s) | 30 | 55 | 460 | ||
678,131 VND | 1 Piece(s) | 8 Day(s) | 32 | 60 | 655 | ||
678,131 VND | 1 Piece(s) | 8 Day(s) | 35 | 60 | 716 | ||
719,508 VND | 1 Piece(s) | 8 Day(s) | 38 | 65 | 778 | ||
719,508 VND | 1 Piece(s) | 8 Day(s) | 40 | 65 | 819 | ||
843,636 VND | 1 Piece(s) | 8 Day(s) | 42 | 75 | 1361 | ||
808,481 VND | 1 Piece(s) | 8 Day(s) | 45 | 75 | 1458 | ||
852,967 VND | 1 Piece(s) | 8 Day(s) | 48 | 80 | 1550 | ||
868,518 VND | 1 Piece(s) | 8 Day(s) | 50 | 80 | 1620 | ||
947,221 VND | 1 Piece(s) | 8 Day(s) | 55 | 85 | 2037 | ||
990,768 VND | 1 Piece(s) | 8 Day(s) | 60 | 90 | 2223 |
Loading...Tải…
Type | Flanged | Body Material | Steel | Centering | Presence |
---|---|---|---|---|---|
Surface Treatment | No | Tightening Method | Mechanical (Wedge Type) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy