(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· Prevent Loosening by Vibration
· Ensure Maximum Stability When Fastening Bolt Nut
· Robust Locking Regardless of the Strength of The Working Load
· Easy to Tighten and Separate
· Constant Fastening Force even in Lubrication Condition and Paint Condition
· No Change of Fastening Force by Temperature Change
· Reusable Possibility
Part Number |
---|
SP22 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|
1,770,228 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | 23.4 | 34.5 | 22 | - |
Loading...Tải…
Material | Stainless Steel | Surface Treatment | Not Provided | Type | Superposed Washer |
---|---|---|---|---|---|
Type (Application) | Washer with Threadlocker Adhesive | Material: Stainless Steel | SUS316L | Surface Treatment (Detailed) | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy