(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Tooling wear and equipment lubrication are protected by using compressed air in the factory.
• Protects precision machining and environment and simultaneously lubricates powerful mist cooling of workpiece and tool.
• Uses the fluid flow injection method of oil venturi and Vortex tube cold air type.
• Protects machining tools and maintains high quality of processed products
• Improves roughness of workpiece and protects machining tools
• Product safety, environmental protection, explosion of products, electronic signals(RF/EMI frequency and electrons) are not interfered
• Adjust knob Ring structure that can adjust oil mist amount and spray angle
• Air cooling, Cooling Equipment, Compressed Air cooling
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Air Consumption (ℓ/min) | Feature | Minimum Temperature (℃) |
---|---|---|---|---|---|---|---|
30,312,668 VND | 1 Piece(s) | 7 Day(s) | 235-245 | Mini Vortex Tube / External Fueling Method | -32.8 | ||
30,312,668 VND | 1 Piece(s) | 7 Day(s) | 500 | Vortex Hexagon Tube / External Fueling Method | -23 | ||
31,996,827 VND | 1 Piece(s) | 9 Day(s) | 500 | Vortex Hexagon Tube / Oil Tank Fueling Method | -23 | ||
31,996,827 VND | 1 Piece(s) | 7 Day(s) | 500 | Vortex Tube / Oil Tank Fueling Method | -23 | ||
30,312,668 VND | 1 Piece(s) | 7 Day(s) | 520 | Vortex Hexagon Tube / External Fueling Method | -25 | ||
31,996,827 VND | 1 Piece(s) | 9 Day(s) | 520 | Vortex Hexagon Tube / Oil Tank Fueling Method | -25 | ||
31,996,827 VND | 1 Piece(s) | 7 Day(s) | 520 | Vortex Tube / Oil Tank Fueling Method | -25 | ||
30,312,668 VND | 1 Piece(s) | 7 Day(s) | 520 | Vortex Hexagon Tube / External Fueling Method | -26 | ||
31,996,827 VND | 1 Piece(s) | 9 Day(s) | 520 | Vortex Hexagon Tube / Oil Tank Fueling Method | -26 | ||
31,996,827 VND | 1 Piece(s) | 7 Day(s) | 520 | Vortex Tube / Oil Tank Fueling Method | -26 | ||
30,312,668 VND | 1 Piece(s) | 7 Day(s) | 520 | Vortex Hexagon Tube / External Fueling Method | -30 | ||
31,996,827 VND | 1 Piece(s) | 9 Day(s) | 520 | Vortex Hexagon Tube / Oil Tank Fueling Method | -30 | ||
31,996,827 VND | 1 Piece(s) | 7 Day(s) | 520 | Vortex Tube / Oil Tank Fueling Method | -30 | ||
30,312,668 VND | 1 Piece(s) | 7 Day(s) | 540 | Vortex Hexagon Tube / External Fueling Method | -32 | ||
31,996,827 VND | 1 Piece(s) | 9 Day(s) | 540 | Vortex Hexagon Tube / Oil Tank Fueling Method | -32 | ||
31,996,827 VND | 1 Piece(s) | 7 Day(s) | 540 | Vortex Tube / Oil Tank Fueling Method | -32 |
Loading...Tải…
Inlet Pressure PSIG(bar) | 7 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy