(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Product that can perform powerful and rapid part transfer within compressed air (Compressed Air : 3~9.9 Kgf/cm²)
• Device that does not require electricity or any moving parts
• It is possible to transport the maximum amount of goods due to the large internal pipeline
• Material: Two kinds; Aluminum and Stainless steel, and four types of products make it possible to select the right specifications for the industrial field
• Easy to Transport Large Quantities of Products over long distances
• A Strong Vacuum is generated immediately when the appropriate pressure of compress air is input to the air inlet
• Notice: Do not use in areas or locations where chemicals or explosions may occur
• Air cooling, Cooling Equipment, Compressed Air cooling
Part Number |
---|
SMCV7025M |
SMCV7032M |
SMCV7038M |
SMCV7050M |
SMCV7525M |
SMCV7532M |
SMCV7538M |
SMCV7550M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Air Consumption (ℓ/min) | Intake (mm) |
---|---|---|---|---|---|---|---|
14,145,995 VND | 1 Piece(s) | 24 Day(s) | IKOU1 | 396 | 25mm | ||
17,783,590 VND | 1 Piece(s) | 24 Day(s) | IKOU1 | 707 | 32mm | ||
20,545,173 VND | 1 Piece(s) | 24 Day(s) | IKOU1 | 934 | 38mm | ||
27,618,327 VND | 1 Piece(s) | 24 Day(s) | IKOU1 | 1217 | 50mm | ||
9,598,923 VND | 1 Piece(s) | 24 Day(s) | Aluminum | 396 | 25mm | ||
11,114,510 VND | 1 Piece(s) | 24 Day(s) | Aluminum | 707 | 32mm | ||
11,788,173 VND | 1 Piece(s) | 24 Day(s) | Aluminum | 934 | 38mm | ||
13,135,500 VND | 1 Piece(s) | 24 Day(s) | Aluminum | 1217 | 50mm |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy