(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Pride in first-class products FOOT MASTER GdokIndustries.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Bolt Height L1 (mm) | Overall Height L (mm) | Load (Kg/4 pcs) |
---|---|---|---|---|---|---|---|
326,943 VND | 1 Piece(s) | 6 Day(s) | 60 | 85 | 300 | ||
330,053 VND | 1 Piece(s) | 6 Day(s) | 100 | 125 | 300 | ||
330,500 VND | 1 Piece(s) | 6 Day(s) | 60 | 86 | 500 | ||
334,840 VND | 1 Piece(s) | 6 Day(s) | 90 | 116 | 500 | ||
334,840 VND | 1 Piece(s) | 6 Day(s) | 120 | 146 | 500 | ||
339,180 VND | 1 Piece(s) | 6 Day(s) | 150 | 176 | 500 | ||
334,840 VND | 1 Piece(s) | 6 Day(s) | 50 | 79 | 800 | ||
343,518 VND | 1 Piece(s) | 6 Day(s) | 80 | 109 | 800 | ||
343,518 VND | 1 Piece(s) | 6 Day(s) | 100 | 129 | 800 | ||
352,195 VND | 1 Piece(s) | 6 Day(s) | 130 | 159 | 800 | ||
365,213 VND | 1 Piece(s) | 6 Day(s) | 150 | 179 | 800 | ||
373,890 VND | 1 Piece(s) | 6 Day(s) | 180 | 209 | 800 | ||
391,247 VND | 1 Piece(s) | 6 Day(s) | 200 | 229 | 800 | ||
382,567 VND | 1 Piece(s) | 6 Day(s) | 100 | 131 | 1000 | ||
386,907 VND | 1 Piece(s) | 6 Day(s) | 130 | 161 | 1000 | ||
399,923 VND | 1 Piece(s) | 6 Day(s) | 150 | 181 | 1000 | ||
421,618 VND | 1 Piece(s) | 6 Day(s) | 180 | 211 | 1000 | ||
430,295 VND | 1 Piece(s) | 6 Day(s) | 200 | 231 | 1000 | ||
447,650 VND | 1 Piece(s) | 6 Day(s) | 50 | 79 | 800 | ||
456,328 VND | 1 Piece(s) | 6 Day(s) | 80 | 109 | 800 | ||
465,005 VND | 1 Piece(s) | 6 Day(s) | 100 | 129 | 800 | ||
482,363 VND | 1 Piece(s) | 6 Day(s) | 130 | 159 | 800 | ||
491,038 VND | 1 Piece(s) | 6 Day(s) | 150 | 179 | 800 | ||
551,783 VND | 1 Piece(s) | 6 Day(s) | 180 | 209 | 800 | ||
560,460 VND | 1 Piece(s) | 6 Day(s) | 200 | 229 | 800 | ||
543,107 VND | 1 Piece(s) | 6 Day(s) | 100 | 131 | 1000 | ||
573,478 VND | 1 Piece(s) | 6 Day(s) | 130 | 161 | 1000 | ||
582,155 VND | 1 Piece(s) | 6 Day(s) | 150 | 181 | 1000 | ||
651,577 VND | 1 Piece(s) | 6 Day(s) | 180 | 211 | 1000 | ||
699,305 VND | 1 Piece(s) | 6 Day(s) | 200 | 231 | 1000 |
Part Number |
---|
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Anchor Bolt Mounting Type | Swivel Mechanism | Not Provided |
---|---|---|---|---|---|
Pad Size(mm) | 80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy