(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stroke Plunger - Detecting Part · Sensor Adapter Mounted

Stroke Plunger - Detecting Part · Sensor Adapter Mounted
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,820,041VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Spring plunger with rugged and compact design that has fine-pitch thread and integrated position sensing function for standard proximity sensor.
Ideal for a wide range of applications.
For proximity sensors with lock and flush contacts, including position control.
The switching range can be adjusted via the threaded position of the sensor.
The sensitivity of the switching operation can be adjusted throughout the entire stroke.
•Related keywords: HALDER, stroke plunger, plunger / index plunger

 
Part Number
25010.0012
25010.0016
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngd1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
s
(mm)

2,820,041 VND

1 Piece(s) 14 Day(s) M12x16.2M8x119445.6

3,406,673 VND

1 Piece(s) 14 Day(s) M16x18.5M12x121.5657.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Body Material 스테인리스 Main Body Surface Treatment 없음 Case Material Stainless Steel 1.4305
Nut Material Copper (ISO 4035). Plated Nickel Spring Material Stainless Steel Screw Fixed Pad Material Stainless Steel 1.4305