(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related Keywords: HALDER, Bolt Clamp, Work Clamp
Part Number |
---|
23250.0008 |
23250.0012 |
23250.0016 |
23250.0048 |
23250.0052 |
23250.0056 |
23250.0065 |
23250.0112 |
23250.0116 |
23250.0142 |
23250.0146 |
23250.0158 |
23250.0162 |
23250.0166 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l (mm) | b1 (mm) | b2 (mm) | h1 (mm) | d1 (mm) | Clamping Force Maximum (kN) | Tightening Torque Maximum (Nm) | Spring Material | Category | d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,063,970 VND | 1 Piece(s) | 14 Day(s) | 27 – 31 | 29 | 21 | 15 | M8 | 20 | 43 | Spring Steel Wire | Single Taper, Knurling Type Clamping Jaw | - | ||
14,694,684 VND | 1 Piece(s) | 14 Day(s) | 42 – 49 | 41 | 30 | 22 | M12 | 30 | 85 | Spring Steel Wire | Single Taper, Knurling Type Clamping Jaw | - | ||
21,359,824 VND | 1 Piece(s) | 14 Day(s) | 57 – 65 | 56 | 42 | 29 | M16 | 50 | 210 | Spring Steel Wire | Single Taper, Knurling Type Clamping Jaw | - | ||
9,878,609 VND | 1 Piece(s) | 14 Day(s) | 27 – 31 | 29 | 21 | 15 | M8 | 20 | 43 | Spring Steel Wire | Single Taper, Flat Clamping Jaw | - | ||
14,416,850 VND | 1 Piece(s) | 14 Day(s) | 42 – 49 | 41 | 30 | 22 | M12 | 30 | 85 | Spring Steel Wire | Single Taper, Flat Clamping Jaw | - | ||
21,359,824 VND | 1 Piece(s) | 14 Day(s) | 57 – 64 | 56 | 42 | 29 | M16 | 50 | 210 | Spring Steel Wire | Single Taper, Flat Clamping Jaw | - | ||
4,101,466 VND | 1 Piece(s) | 14 Day(s) | 20 – 25 | 22 | 15 | 11 | M5 | 7 | 10 | Nitrile Butadiene Rubber (NBR) (O-Ring) | Single Taper, Flat Clamping Jaw | - | ||
19,531,400 VND | 1 Piece(s) | 14 Day(s) | 42 – 49 | 41 | 30 | 36 | M12 | 50 | 85 | Spring Steel Wire | Double Taper, Knurled Clamping Jaw | - | ||
27,547,320 VND | 1 Piece(s) | 14 Day(s) | 58 – 66 | 56 | 42 | 50 | M16 | 80 | 210 | Spring Steel Wire | Double Taper, Knurled Clamping Jaw | - | ||
19,531,400 VND | 1 Piece(s) | 14 Day(s) | 41 – 48 | 41 | 30 | 36 | M12 | 50 | 85 | Spring Steel Wire | Double Taper, Flat Clamping Jaw | - | ||
27,547,320 VND | 1 Piece(s) | 14 Day(s) | 58 – 66 | 56 | 42 | 50 | M16 | 80 | 210 | Spring Steel Wire | Double Taper, Flat Clamping Jaw | - | ||
15,344,065 VND | 1 Piece(s) | 14 Day(s) | 33 – 37 | 29 | 21 | 15 | M8 | 20 | 43 | Spring Steel Wire | Single Taper, Flat Clamping Jaw with Thread Hole | M5 | ||
22,552,077 VND | 1 Piece(s) | 14 Day(s) | 46 – 53 | 41 | 30 | 22 | M12 | 30 | 85 | Spring Steel Wire | Single Taper, Flat Clamping Jaw with Thread Hole | M5 | ||
29,138,366 VND | 1 Piece(s) | 14 Day(s) | 61 – 70 | 56 | 42 | 29 | M16 | 60 | 210 | Spring Steel Wire | Single Taper, Flat Clamping Jaw with Thread Hole | M5 |
Loading...Tải…
Body Material | Tool Steel, Hardening Treatment, Nice-Looking Surface | Screw Material | Heat treated Steel, Heat treatment, Material 12.9 | Clamping Jaw Material | Tool Steel, Hardening Treatment, Blackening and Polishing |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy