(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Technopolymer based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related keywords: ELESA, Oil Gauge, Oil Cap
Part Number |
---|
53901 |
53911 |
53921 |
53931 |
53932 |
53933 |
54701 |
54711 |
54731 |
56151 |
56156 |
56161 |
56171 |
56181 |
56191 |
56201 |
56211 |
56221 |
56231 |
56241 |
56251 |
56261 |
56271 |
56281 |
56291 |
56381 |
56391 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Insertion Area(d) | Height-L | Shape |
---|---|---|---|---|---|---|---|---|
2,986,652 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 3/8 | 29.5 | No air filter | ||
3,181,903 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 1/2 | 29.5 | No air filter | ||
3,800,193 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 3/4 | 36.5 | No air filter | ||
4,040,730 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 1 | 36.5 | No air filter | ||
2,687,270 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1¼ | 44 | No air filter | ||
2,882,520 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1½ | 44 | No air filter | ||
661,448 VND | 1 Piece(s) | 13 Day(s) | G 3/4 | 63 | Polyurethane Foam Net - Air Filter | |||
661,448 VND | 1 Piece(s) | 13 Day(s) | G 1¼ | 59 | Polyurethane Foam Net - Air Filter | |||
857,132 VND | 1 Piece(s) | 13 Day(s) | - | 56 | Polyurethane Air Filter+Zinc Plated Steel Seat Insertion Type and Chrome Plated Steel Safety Chain | |||
3,051,737 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 1/4 | 29.5 | No air filter | ||
3,539,860 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 1/4 | 29.5 | Polyurethane Foam Net - Air Filter | ||
3,474,775 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 3/8 | 29.5 | Polyurethane Foam Net - Air Filter | ||
3,572,400 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 1/2 | 29.5 | Polyurethane Foam Net - Air Filter | ||
4,027,983 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 3/8 | 36.5 | No air filter | ||
4,512,982 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 3/8 | 36.5 | Polyurethane Foam Net - Air Filter | ||
3,800,193 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 1/2 | 36.5 | No air filter | ||
4,344,098 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 1/2 | 36.5 | Polyurethane Foam Net - Air Filter | ||
4,344,098 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 3/4 | 36.5 | Polyurethane Foam Net - Air Filter | ||
4,678,740 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 1 | 36.5 | Polyurethane Foam Net - Air Filter | ||
2,643,883 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 3/4 | 42 | No air filter | ||
3,034,380 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 3/4 | 42 | Polyurethane Foam Net - Air Filter | ||
2,687,270 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1 | 42 | No air filter | ||
3,034,380 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1 | 42 | Polyurethane Foam Net - Air Filter | ||
3,034,380 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1¼ | 44 | Polyurethane Foam Net - Air Filter | ||
3,320,747 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1½ | 44 | Polyurethane Foam Net - Air Filter | ||
648,430 VND | 1 Piece(s) | 13 Day(s) | G 2 | 59 | No air filter | |||
716,987 VND | 1 Piece(s) | 13 Day(s) | G 2 | 59 | Polyurethane Foam Net - Air Filter |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy