(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to solvents, oils, preservatives and other chemicals.
•Related keywords: ELESA, Oil Gauge, Oil Cap
Part Number |
---|
58284 |
58285 |
58286 |
58287 |
58288 |
58289 |
58290 |
58291 |
58292 |
58293 |
58294 |
58295 |
58296 |
58297 |
58298 |
58299 |
58401 |
58411 |
58413 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Insertion Area(d) | Width(s) | Height-L | Tightening Torque |
---|---|---|---|---|---|---|---|---|---|
2,422,598 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 13 Day(s) | M10×1.5 | 19 | 16 | 4÷5 | ||
2,422,598 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 13 Day(s) | M12×1.5 | 19 | 16 | 6÷8 | ||
2,422,598 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 13 Day(s) | M14×1.5 | 19 | 16 | 6÷8 | ||
2,552,763 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 13 Day(s) | M16×1.5 | 22 | 16 | 8÷10 | ||
2,726,320 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 13 Day(s) | M18×1.5 | 26 | 18 | 8÷10 | ||
2,726,320 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 13 Day(s) | M20×1.5 | 26 | 18 | 8÷10 | ||
3,377,152 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 13 Day(s) | M22×1.5 | 32 | 20 | 10÷12 | ||
1,880,238 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | M25×1.5 | 32 | 20 | 10÷12 | ||
2,021,253 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | M26×1.5 | 32 | 20 | 10÷12 | ||
2,411,752 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | M35×1.5 | 38 | 22 | 15÷18 | ||
2,552,763 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 13 Day(s) | G 1/8 | 19 | 16 | 4÷6 | ||
2,357,517 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 13 Day(s) | G 1/4 | 19 | 16 | 4÷6 | ||
2,552,763 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 13 Day(s) | G 3/8 | 22 | 16 | 8÷10 | ||
2,682,932 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 13 Day(s) | G 1/2 | 26 | 18 | 8÷10 | ||
1,815,157 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 3/4 | 32 | 20 | 10÷12 | ||
2,303,280 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 1 | 38 | 22 | 12÷15 | ||
4,197,105 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | M40×1.5 | 46 | 24 | 15÷18 | ||
3,930,357 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G1¼ | 46 | 24 | 15÷18 | ||
4,816,350 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G1½ | 55 | 26 | 15÷18 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy