(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Materials】
• Stator and Rotor
Nickel Plated Zinc Alloy.
• Nut
Brass (M19x1 or M22x1.5)
• Closing Lever
Zinc Plated Steel, Thickness:
- 2.5 mm (for Nut M19x1)
- 3 mm (for Nut M22x1.5 ).
•Related Keywords: ELESA, Handle / Knob Type, Latch Handle / Lock / Key / Lock
Part Number |
---|
421301 |
421303 |
421305 |
421307 |
421311 |
421313 |
421315 |
421317 |
421319 |
421321 |
421323 |
421341 |
421343 |
421345 |
421347 |
421351 |
421353 |
421355 |
421357 |
421359 |
421361 |
421363 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
493,967 VND | 1 Piece(s) | 13 Day(s) | ||
506,550 VND | 1 Piece(s) | 13 Day(s) | ||
506,550 VND | 1 Piece(s) | 13 Day(s) | ||
510,457 VND | 1 Piece(s) | 13 Day(s) | ||
550,808 VND | 1 Piece(s) | 13 Day(s) | ||
550,808 VND | 1 Piece(s) | 13 Day(s) | ||
550,808 VND | 1 Piece(s) | 13 Day(s) | ||
550,808 VND | 1 Piece(s) | 13 Day(s) | ||
550,808 VND | 1 Piece(s) | 13 Day(s) | ||
550,808 VND | 1 Piece(s) | 13 Day(s) | ||
550,808 VND | 1 Piece(s) | 13 Day(s) | ||
496,572 VND | 1 Piece(s) | 13 Day(s) | ||
507,853 VND | 1 Piece(s) | 13 Day(s) | ||
507,853 VND | 1 Piece(s) | 13 Day(s) | ||
510,457 VND | 1 Piece(s) | 13 Day(s) | ||
549,505 VND | 1 Piece(s) | 13 Day(s) | ||
549,505 VND | 1 Piece(s) | 13 Day(s) | ||
549,505 VND | 1 Piece(s) | 13 Day(s) | ||
549,505 VND | 1 Piece(s) | 13 Day(s) | ||
549,505 VND | 1 Piece(s) | 13 Day(s) | ||
549,505 VND | 1 Piece(s) | 13 Day(s) | ||
549,505 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy