(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Materials】
• Stator
Brass Plated Zinc Alloy.
• Rotor
Chrome Plated Zinc Alloy.
• Front
Stainless Steel.
•Related Keywords: ELESA, Handle / Knob Type, Latch Handle / Lock / Key / Lock
Please check the type/dimensions/specifications of the part 421413 in the Latch with Lock Device CS. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 421413 trong chuỗi Latch with Lock Device CS..
Part Number |
---|
421411 |
421415 |
421417 |
421419 |
421431 |
421433 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
569,030 VND | 1 Piece(s) | 13 Day(s) | ||
587,253 VND | 1 Piece(s) | 13 Day(s) | ||
587,253 VND | 1 Piece(s) | 13 Day(s) | ||
611,985 VND | 1 Piece(s) | 13 Day(s) | ||
584,652 VND | 1 Piece(s) | 13 Day(s) | ||
584,652 VND | 1 Piece(s) | 13 Day(s) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy