(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Material】
LM.AC: Base, nut, ball joint and screws made of galvanized steel
LM.SST-AC: Base, ball joint and Screw stud made of AISI 303 stainless steel. AISI 304 Stainless Steel Nuts.
Part Number |
---|
401626 |
401632 |
401633 |
401642 |
401650 |
401652 |
401660 |
401661 |
401662 |
401673 |
401676 |
402623 |
402624 |
402630 |
402634 |
402641 |
402644 |
402650 |
402652 |
402653 |
402654 |
402660 |
402661 |
402666 |
402673 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
604,782 VND | 1 Piece(s) | 13 Day(s) | ||
624,307 VND | 1 Piece(s) | 13 Day(s) | ||
620,836 VND | 1 Piece(s) | 13 Day(s) | ||
703,709 VND | 1 Piece(s) | 13 Day(s) | ||
794,391 VND | 1 Piece(s) | 13 Day(s) | ||
804,804 VND | 1 Piece(s) | 13 Day(s) | ||
1,164,994 VND | 1 Piece(s) | 13 Day(s) | ||
1,257,255 VND | 1 Piece(s) | 13 Day(s) | ||
1,245,527 VND | 1 Piece(s) | 13 Day(s) | ||
1,655,230 VND | 1 Piece(s) | 13 Day(s) | ||
1,715,434 VND | 1 Piece(s) | 13 Day(s) | ||
810,011 VND | 1 Piece(s) | 13 Day(s) | ||
862,077 VND | 1 Piece(s) | 13 Day(s) | ||
937,140 VND | 1 Piece(s) | 13 Day(s) | ||
1,054,750 VND | 1 Piece(s) | 13 Day(s) | ||
1,294,003 VND | 1 Piece(s) | 13 Day(s) | ||
1,505,110 VND | 1 Piece(s) | 13 Day(s) | ||
1,514,492 VND | 1 Piece(s) | 13 Day(s) | ||
1,716,998 VND | 1 Piece(s) | 13 Day(s) | ||
1,727,162 VND | 1 Piece(s) | 13 Day(s) | ||
1,829,588 VND | 1 Piece(s) | 13 Day(s) | ||
2,100,898 VND | 1 Piece(s) | 13 Day(s) | ||
2,235,381 VND | 1 Piece(s) | 13 Day(s) | ||
2,806,150 VND | 1 Piece(s) | 13 Day(s) | ||
2,937,505 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy