(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Thread Material | Stainless Steel | Thread Surface Treatment | Not Provided | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber |
Please check the type/dimensions/specifications of the part 331121 in the Ground Leveling Parts LV.F-80-SST series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 331121 trong chuỗi Ground Leveling Parts LV.F-80-SST.
Part Number |
---|
331125 |
331221 |
331225 |
331231 |
331321 |
331325 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Allowable Load (kN) |
---|---|---|---|---|---|
521,910 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
476,351 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
514,100 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
615,196 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
462,033 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
498,480 VND | 1 Piece(s) | 13 Day(s) | 16 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy