(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features] <
>•It is especially suitable when there is not enough space to turn the lever. <
>·AISI 303 Stainless Steel with High Resistance to Corrosion is used in machinery and equipment, as specified by law or in special sanitary, climatic and environmental sectors. <
>•Related Keywords: ELESA, Lever
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) |
---|---|---|---|---|---|---|
585,950 VND | 1 Piece(s) | 13 Day(s) | M6 | 12 | ||
585,950 VND | 1 Piece(s) | 13 Day(s) | - | 50 | ||
585,950 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
585,950 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
589,857 VND | 1 Piece(s) | 13 Day(s) | M6 | 16 | ||
589,857 VND | 1 Piece(s) | 13 Day(s) | - | 63 | ||
589,857 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
589,857 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
596,367 VND | 1 Piece(s) | 13 Day(s) | M6 | 20 | ||
596,367 VND | 1 Piece(s) | 13 Day(s) | - | 12 | ||
596,367 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
596,367 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
604,175 VND | 1 Piece(s) | 13 Day(s) | M6 | 25 | ||
604,175 VND | 1 Piece(s) | 13 Day(s) | - | 16 | ||
604,175 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
604,175 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
607,645 VND | 1 Piece(s) | 13 Day(s) | M6 | 32 | ||
607,645 VND | 1 Piece(s) | 13 Day(s) | - | 20 | ||
607,645 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
607,645 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
626,303 VND | 1 Piece(s) | 13 Day(s) | M6 | 40 | ||
626,303 VND | 1 Piece(s) | 13 Day(s) | - | 25 | ||
626,303 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
626,303 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
639,322 VND | 1 Piece(s) | 13 Day(s) | M6 | 50 | ||
639,322 VND | 1 Piece(s) | 13 Day(s) | - | 32 | ||
631,510 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
639,322 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
585,950 VND | 1 Piece(s) | 13 Day(s) | M6 | 63 | ||
585,950 VND | 1 Piece(s) | 13 Day(s) | - | 40 | ||
585,950 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
585,950 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
589,857 VND | 1 Piece(s) | 13 Day(s) | M8 | 12 | ||
589,857 VND | 1 Piece(s) | 13 Day(s) | - | 50 | ||
589,857 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
589,857 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
596,367 VND | 1 Piece(s) | 13 Day(s) | M8 | 16 | ||
596,367 VND | 1 Piece(s) | 13 Day(s) | - | 63 | ||
596,367 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
596,367 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
604,175 VND | 1 Piece(s) | 13 Day(s) | M8 | 20 | ||
604,175 VND | 1 Piece(s) | 13 Day(s) | - | 20 | ||
604,175 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
604,175 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
607,645 VND | 1 Piece(s) | 13 Day(s) | M8 | 25 | ||
607,645 VND | 1 Piece(s) | 13 Day(s) | - | 25 | ||
607,645 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
607,645 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
626,303 VND | 1 Piece(s) | 13 Day(s) | M8 | 32 | ||
626,303 VND | 1 Piece(s) | 13 Day(s) | - | 32 | ||
626,303 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
626,303 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
639,322 VND | 1 Piece(s) | 13 Day(s) | M8 | 40 | ||
639,322 VND | 1 Piece(s) | 13 Day(s) | - | 40 | ||
639,322 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
639,322 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
688,348 VND | 1 Piece(s) | 13 Day(s) | M8 | 50 | ||
689,650 VND | 1 Piece(s) | 13 Day(s) | - | 50 | ||
689,650 VND | 1 Piece(s) | 13 Day(s) | - | - | ||
689,650 VND | 1 Piece(s) | 13 Day(s) | - | - |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy